(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Magnetic Stirrer HS-3B Rotation Speed (rpm) 100–1500

Magnetic Stirrer HS-3B Rotation Speed (rpm) 100–1500

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-250-02

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Power Supply(V)
    100
  • Size(mm)
    187×175×57
  • Stirring Capacity(ml)
    50~3000
  • Manufacturer Model Number
    HS-3B
  • Manufacturer Product Name
    Magnetic Stirrer HS-3B
  • JAN Code
    4580110235029
  • Features
    This product provides stability from low speed rotation to high speed rotation.
  • Material
    Plate: Stainless steel (SUS304), Body: Bonderized Steel Plate
  • Accessory
    Rotor (30 mm) x 1 piece
  • Magnet Strength(T)
    0.15
  • Motor
    DC Motor
  • Power cord length(m)
    1.8 m (3P Plug)
  • Power supply details
    AC100V50/60Hz3W
  • Weight(g)
    1200
  • Internal Capacity
    1 unit
Part Number
1-250-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 16,680.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Power Supply(V)
    100
  • Size(mm)
    187×175×57
  • Stirring Capacity(ml)
    50~3000
  • Manufacturer Model Number
    HS-3B
  • Manufacturer Product Name
    Magnetic Stirrer HS-3B
  • JAN Code
    4580110235029
  • Features
    This product provides stability from low speed rotation to high speed rotation.
  • Material
    Plate: Stainless steel (SUS304), Body: Bonderized Steel Plate
  • Accessory
    Rotor (30 mm) x 1 piece
  • Magnet Strength(T)
    0.15
  • Motor
    DC Motor
  • Power cord length(m)
    1.8 m (3P Plug)
  • Power supply details
    AC100V50/60Hz3W
  • Weight(g)
    1200
  • Internal Capacity
    1 unit

Product Description

Excellent stability from low speed to high speed rotation.
Rotational speed (rpm) 100 to 1,500

Specifications of 1-250-02

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Power Supply(V)
    100
  • Size(mm)
    187×175×57
  • Stirring Capacity(ml)
    50~3000
  • Manufacturer Model Number
    HS-3B
  • Manufacturer Product Name
    Magnetic Stirrer HS-3B
  • JAN Code
    4580110235029
  • Features
    This product provides stability from low speed rotation to high speed rotation.
  • Material
    Plate: Stainless steel (SUS304), Body: Bonderized Steel Plate
  • Accessory
    Rotor (30 mm) x 1 piece
  • Magnet Strength(T)
    0.15
  • Motor
    DC Motor
  • Power cord length(m)
    1.8 m (3P Plug)
  • Power supply details
    AC100V50/60Hz3W
  • Weight(g)
    1200
  • Internal Capacity
    1 unit
Part Number
1-250-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 16,680.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1