(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Magnetic Stirrer, Speed (rpm) 100–1200

Magnetic Stirrer, Speed (rpm) 100–1200

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4489-12

  • Product Type
    Stirrer
  • Other
    Option
  • Specifications
    6 VDC Battery Pack
  • Manufacturer Model Number
    6 VDC Battery Pack
  • Manufacturer Product Name
    Data logger 6 VDC battery pack
  • JAN Code
    4562108509565
  • Internal Capacity
    1 pc.
Part Number
1-4489-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,117.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Stirrer
  • Other
    Option
  • Specifications
    6 VDC Battery Pack
  • Manufacturer Model Number
    6 VDC Battery Pack
  • Manufacturer Product Name
    Data logger 6 VDC battery pack
  • JAN Code
    4562108509565
  • Internal Capacity
    1 pc.

Specifications of 1-4489-12

  • Product Type
    Stirrer
  • Other
    Option
  • Specifications
    6 VDC Battery Pack
  • Manufacturer Model Number
    6 VDC Battery Pack
  • Manufacturer Product Name
    Data logger 6 VDC battery pack
  • JAN Code
    4562108509565
  • Internal Capacity
    1 pc.
Part Number
1-4489-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,117.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1