(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
2-4992-01 |
2-4994-01 |
2-4994-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Stirring Capacity (ml) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Accessory | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,002.00 ฿ 12,001.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 175×190×70 | 50~3000×1 | HS-1DN | Magnetic Stirrer HS-1DN | 4560111727143 | A DC brush motor is adopted to achieve stable rotation at low and high speeds. The plate is excellent in chemical and corrosion resistance. | - | 1000 | 1 unit | ||
฿ 29,095.00 ฿ 23,276.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 320×335×80 | 50~2000×4 | HS-4DN | Magnetic Stirrer HS-4DN | 4560111727174 | A DC brush motor is adopted to achieve stable rotation at low and high speeds. The plate is excellent in chemical and corrosion resistance. Multiple solutions can be stirred at the same time, and the rotation speed can be individually adjusted. | Rotor 30 mm x 4 pieces | 3500 | 1 unit | ||
฿ 40,913.00 ฿ 32,730.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 480×335×80 | 50~2000×6 | HS-6DN | Magnetic Stirrer HS-6DN | 4560111727181 | A DC brush motor is adopted to achieve stable rotation at low and high speeds. The plate is excellent in chemical and corrosion resistance. Multiple solutions can be stirred at the same time, and the rotation speed can be individually adjusted. | Rotor 30 mm x 6 pieces | 5000 | 1 unit |
A basic stirrer that displays rotational speed digitally.
Stable rotation from low speed to high speed is possible with the adopted DC brush motor.
The plate has excellent chemical/corrosion resistance.
Part Number |
---|
2-4992-01 |
2-4994-01 |
2-4994-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Stirring Capacity (ml) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Accessory | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,002.00 ฿ 12,001.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 175×190×70 | 50~3000×1 | HS-1DN | Magnetic Stirrer HS-1DN | 4560111727143 | A DC brush motor is adopted to achieve stable rotation at low and high speeds. The plate is excellent in chemical and corrosion resistance. | - | 1000 | 1 unit | ||
฿ 29,095.00 ฿ 23,276.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 320×335×80 | 50~2000×4 | HS-4DN | Magnetic Stirrer HS-4DN | 4560111727174 | A DC brush motor is adopted to achieve stable rotation at low and high speeds. The plate is excellent in chemical and corrosion resistance. Multiple solutions can be stirred at the same time, and the rotation speed can be individually adjusted. | Rotor 30 mm x 4 pieces | 3500 | 1 unit | ||
฿ 40,913.00 ฿ 32,730.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 480×335×80 | 50~2000×6 | HS-6DN | Magnetic Stirrer HS-6DN | 4560111727181 | A DC brush motor is adopted to achieve stable rotation at low and high speeds. The plate is excellent in chemical and corrosion resistance. Multiple solutions can be stirred at the same time, and the rotation speed can be individually adjusted. | Rotor 30 mm x 6 pieces | 5000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?