(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-4991-01 |
2-4993-01 |
2-4993-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Stirring Capacity (ml) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Accessory | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,910.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 175×200×70 | 50~3000×1 | HS-1AN | Magnetic Stirrer HS-1AN | 4560111725989 | A DC brush motor is adopted to achieve stable rotation at low and high speeds. The plate is excellent in chemical and corrosion resistance. | - | 1000 | 1 unit | ||
฿ 25,002.00 ฿ 20,001.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 320×345×80 | 50~2000×4 | HS-4AN | Magnetic Stirrer HS-4AN | 4560111727150 | A DC brush motor is adopted to achieve stable rotation at low and high speeds. The plate is excellent in chemical and corrosion resistance. Multiple solutions can be stirred at the same time, and the rotation speed can be individually adjusted. | Rotor 30 mm x 4 pieces | 3500 | 1 unit | ||
฿ 35,913.00 ฿ 28,730.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 480×345×80 | 50~2000×6 | HS-6AN | Magnetic Stirrer HS-6AN | 4560111727167 | A DC brush motor is adopted to achieve stable rotation at low and high speeds. The plate is excellent in chemical and corrosion resistance. Multiple solutions can be stirred at the same time, and the rotation speed can be individually adjusted. | Rotor 30 mm x 6 pieces | 5000 | 1 unit |
AS ONE magnetic stirrer.
The use of a DC brush motor provides stable rotation from low speed to high speed.
The plate has excellent chemical resistance and corrosion resistance.
Multiple solutions can be stirred at the same time, and the rotational speed can be adjusted individually.
Rotational speed (Rpm): 1500
Part Number |
---|
2-4991-01 |
2-4993-01 |
2-4993-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Stirring Capacity (ml) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Accessory | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,910.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 175×200×70 | 50~3000×1 | HS-1AN | Magnetic Stirrer HS-1AN | 4560111725989 | A DC brush motor is adopted to achieve stable rotation at low and high speeds. The plate is excellent in chemical and corrosion resistance. | - | 1000 | 1 unit | ||
฿ 25,002.00 ฿ 20,001.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 320×345×80 | 50~2000×4 | HS-4AN | Magnetic Stirrer HS-4AN | 4560111727150 | A DC brush motor is adopted to achieve stable rotation at low and high speeds. The plate is excellent in chemical and corrosion resistance. Multiple solutions can be stirred at the same time, and the rotation speed can be individually adjusted. | Rotor 30 mm x 4 pieces | 3500 | 1 unit | ||
฿ 35,913.00 ฿ 28,730.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 480×345×80 | 50~2000×6 | HS-6AN | Magnetic Stirrer HS-6AN | 4560111727167 | A DC brush motor is adopted to achieve stable rotation at low and high speeds. The plate is excellent in chemical and corrosion resistance. Multiple solutions can be stirred at the same time, and the rotation speed can be individually adjusted. | Rotor 30 mm x 6 pieces | 5000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?