(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-4990-03 |
2-4990-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Recommended stirred volume (l) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Material | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,677.00 ฿ 6,232.31 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 1 Day(s) | 178×190×85 | Up to approx. 3 | CT-3AT | Pasolina Mini Stirrer CT-3AT | 4560111726030 | The compact design is suitable for stirring small quantities. It boasts sufficient stirring capabilities thanks to strong magnets. The casing on the product is made of polypropylene (PP), so it has excellent chemical resistance. | PP (Polypropylene) | 1 unit | ||
฿ 8,890.00 ฿ 8,297.04 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 1 Day(s) | 232×275×83 | Up to approx. 5 | CT-5AT | Pasolina Mini Stirrer CT-5AT | 4560111726047 | The compact design is suitable for stirring small quantities. It boasts sufficient stirring capabilities thanks to strong magnets. | ABS Resin | 1 unit |
Stirring device with a compact design that is ideal for stirring small quantities.
[Features]
· Motor: DC brush motor.
· Main body materials: CT-MINI, -1AT, -3AT / PP (polypropylene) CT-5AT / ABS resin.
· Power supply: 100 to 240 V AC, 50/60 Hz (dedicated AC adapter included).
[Applications]
· Boasts ample stirring strength due to a powerful magnet.
· The main body casing is made of PP (polypropylene) and has excellent chemical resistance (MINI, 1AT, 3AT).
· Rotor is not included.
Part Number |
---|
2-4990-03 |
2-4990-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Recommended stirred volume (l) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Material | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,677.00 ฿ 6,232.31 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 1 Day(s) | 178×190×85 | Up to approx. 3 | CT-3AT | Pasolina Mini Stirrer CT-3AT | 4560111726030 | The compact design is suitable for stirring small quantities. It boasts sufficient stirring capabilities thanks to strong magnets. The casing on the product is made of polypropylene (PP), so it has excellent chemical resistance. | PP (Polypropylene) | 1 unit | ||
฿ 8,890.00 ฿ 8,297.04 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 1 Day(s) | 232×275×83 | Up to approx. 5 | CT-5AT | Pasolina Mini Stirrer CT-5AT | 4560111726047 | The compact design is suitable for stirring small quantities. It boasts sufficient stirring capabilities thanks to strong magnets. | ABS Resin | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?