(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4602-41 |
1-4604-31 |
1-4605-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Size (mm) |
Stirring Capacity (ml) |
Plate Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,709.00 ฿ 10,928.01 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | Same day | 189×215×48 | 50~3000×1 | 158×143 | RS-1AN | Magnetic Stirrer RS-1AN | 4562108499217 | Plate is made of stainless steel (SUS 304) with high chemical resistance and corrosion resistance. When using pH or temperature probes, it can be fixed by mounting support rods (sold separately). | 1000 | 1 unit | ||
฿ 27,047.00 ฿ 21,637.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 344×377×48 | 50~2000×4 | 313×303 | RS-4AN | Magnetic Stirrer RS-4AN | 4562108498609 | Plate is made of stainless steel (SUS 304) with high chemical resistance and corrosion resistance. Multiple solutions can be individually agitated simultaneously. When using pH or temperature probes, it can be fixed by mounting support rods (sold separately). | 3000 | 1 unit | ||
฿ 40,458.00 ฿ 32,366.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 504×377×48 | 50~2000×6 | 473×303 | RS-6AN | Magnetic Stirrer RS-6AN | 4562108498623 | Plate is made of stainless steel (SUS 304) with high chemical resistance and corrosion resistance. Multiple solutions can be individually agitated simultaneously. When using pH or temperature probes, it can be fixed by mounting support rods (sold separately). | 4000 | 1 unit |
Magnetic stirrer that has excellent ease of use and cost performance
[Features]
· The plate is made of stainless steel (SUS304) that has excellent chemical resistance and corrosion resistance.
· RS-4AN/6AN can stir multiple liquids individually at the same time.
· When using a pH or temperature probe, etc., it can be fixed in place by mounting it to a support rod (sold separately).
· *Rotor not included.
· The support rod cannot be used with types compatible with high viscosity.
[Applications]
· For stirring and shaking liquids.
Part Number |
---|
1-4602-41 |
1-4604-31 |
1-4605-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Size (mm) |
Stirring Capacity (ml) |
Plate Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,709.00 ฿ 10,928.01 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | Same day | 189×215×48 | 50~3000×1 | 158×143 | RS-1AN | Magnetic Stirrer RS-1AN | 4562108499217 | Plate is made of stainless steel (SUS 304) with high chemical resistance and corrosion resistance. When using pH or temperature probes, it can be fixed by mounting support rods (sold separately). | 1000 | 1 unit | ||
฿ 27,047.00 ฿ 21,637.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 344×377×48 | 50~2000×4 | 313×303 | RS-4AN | Magnetic Stirrer RS-4AN | 4562108498609 | Plate is made of stainless steel (SUS 304) with high chemical resistance and corrosion resistance. Multiple solutions can be individually agitated simultaneously. When using pH or temperature probes, it can be fixed by mounting support rods (sold separately). | 3000 | 1 unit | ||
฿ 40,458.00 ฿ 32,366.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 504×377×48 | 50~2000×6 | 473×303 | RS-6AN | Magnetic Stirrer RS-6AN | 4562108498623 | Plate is made of stainless steel (SUS 304) with high chemical resistance and corrosion resistance. Multiple solutions can be individually agitated simultaneously. When using pH or temperature probes, it can be fixed by mounting support rods (sold separately). | 4000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Part No. | Model Number | Type | Rotational Speed (rpm) | Stirring Capacity (mL) |
---|---|---|---|---|
1-4602-41 | RS-1AN | Analog Type | Max. Approx. 1,500 | 50 to 3,000 × 1 |
1-4604-31 | RS-4AN | Analog Type | Max. Approx. 1,500 | 50 to 2,000 × 4 |
1-4605-31 | RS-6AN | Analog Type | Max. Approx. 1,500 | 50 to 2,000 × 6 |
How can we improve?
How can we improve?