(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4602-31 |
1-4602-32 |
1-4605-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number Of Rotations (rpm) |
Diameter (mm) |
Length (mm) |
Power Supply (V) |
Other | Specifications, type | Specifications | Main Body Size (mm) |
Stirring Capacity (ml) |
Plate Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Material | Rotation Control | Magnet Strength (T) |
Motor | Power cord length (m) |
Power supply details | Rotation Speed Setting Method | Rotation Speed Display | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 818.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | φ6 | 350 | - | Option | - | Support rod (φ6 x 350 mm) | - | - | - | - | Support Rod for Stirrer | 4562108514309 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 14,849.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | Same day | 10 | 100~1500 | - | - | AC 100–240 | - | Digital | - | 189×215×48 | 50~3000×1 | 158×143 | RS-1DN | Magnetic Stirrer RS-1DN | 4562108499200 | Plate is made of stainless steel (SUS 304) with high chemical resistance and corrosion resistance. When using pH or temperature probes, it can be fixed by mounting support rods (sold separately). Using a microcomputer rotational speed feedback control ensures stable rotation from low speed to high speed. The rotational speed settings are digital, displaying the setting values and actual measurement values simultaneously. | Body: ABS resin, Plate: Stainless steel (SUS304) | Microcomputer Type Rotational Speed Feedback Method | 0.145 | DC Brush Motor | Approx. 2 | 100-240 VAC 50/60 Hz (dedicated AC adapter included) | Touch Key Setting | Digital LCD (simultaneous display of set and actual values) | 1000 | 1 unit | ||
฿ 43,187.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | 100~1500 | - | - | AC 100–240 | - | Digital | - | 504×377×48 | 50~2000×6 | 473×303 | RS-6DN | Magnetic Stirrer RS-6DN | 4562108498630 | Plate is made of stainless steel (SUS 304) with high chemical resistance and corrosion resistance. Multiple solutions can be individually agitated simultaneously. When using pH or temperature probes, it can be fixed by mounting support rods (sold separately). Using a microcomputer rotational speed feedback control ensures stable rotation from low speed to high speed. The rotational speed settings are digital, displaying the setting values and actual measurement values simultaneously. | Body: ABS resin, Plate: Stainless steel (SUS304) | Microcomputer Type Rotational Speed Feedback Method | 0.145 | DC Brush Motor | Approx. 2 | 100-240 VAC 50/60 Hz (dedicated AC adapter included) | Touch Key Setting | Digital LCD (simultaneous display of set and actual values) | 4000 | 1 unit |
Low-cost digital magnetic stirrer that uses a microcomputer feedback system that provides stable rotation.
[Features]
· The plate is made of stainless steel (SUS304) that has excellent chemical resistance and corrosion resistance.
· Using a microcomputer type speed feedback control, stable speed is possible from low speeds to high speeds.
· The speed settings are digital, and both set speed and actual measured speed are displayed simultaneously.
* Not suited for use while heating a liquid.
*Rotor not included.
* The support rod cannot be used with types compatible with high viscosity.
[Applications]
· For stirring and shaking liquids.
Part Number |
---|
1-4602-31 |
1-4602-32 |
1-4605-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number Of Rotations (rpm) |
Diameter (mm) |
Length (mm) |
Power Supply (V) |
Other | Specifications, type | Specifications | Main Body Size (mm) |
Stirring Capacity (ml) |
Plate Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Material | Rotation Control | Magnet Strength (T) |
Motor | Power cord length (m) |
Power supply details | Rotation Speed Setting Method | Rotation Speed Display | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 818.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | φ6 | 350 | - | Option | - | Support rod (φ6 x 350 mm) | - | - | - | - | Support Rod for Stirrer | 4562108514309 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 14,849.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | Same day | 10 | 100~1500 | - | - | AC 100–240 | - | Digital | - | 189×215×48 | 50~3000×1 | 158×143 | RS-1DN | Magnetic Stirrer RS-1DN | 4562108499200 | Plate is made of stainless steel (SUS 304) with high chemical resistance and corrosion resistance. When using pH or temperature probes, it can be fixed by mounting support rods (sold separately). Using a microcomputer rotational speed feedback control ensures stable rotation from low speed to high speed. The rotational speed settings are digital, displaying the setting values and actual measurement values simultaneously. | Body: ABS resin, Plate: Stainless steel (SUS304) | Microcomputer Type Rotational Speed Feedback Method | 0.145 | DC Brush Motor | Approx. 2 | 100-240 VAC 50/60 Hz (dedicated AC adapter included) | Touch Key Setting | Digital LCD (simultaneous display of set and actual values) | 1000 | 1 unit | ||
฿ 43,187.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | 100~1500 | - | - | AC 100–240 | - | Digital | - | 504×377×48 | 50~2000×6 | 473×303 | RS-6DN | Magnetic Stirrer RS-6DN | 4562108498630 | Plate is made of stainless steel (SUS 304) with high chemical resistance and corrosion resistance. Multiple solutions can be individually agitated simultaneously. When using pH or temperature probes, it can be fixed by mounting support rods (sold separately). Using a microcomputer rotational speed feedback control ensures stable rotation from low speed to high speed. The rotational speed settings are digital, displaying the setting values and actual measurement values simultaneously. | Body: ABS resin, Plate: Stainless steel (SUS304) | Microcomputer Type Rotational Speed Feedback Method | 0.145 | DC Brush Motor | Approx. 2 | 100-240 VAC 50/60 Hz (dedicated AC adapter included) | Touch Key Setting | Digital LCD (simultaneous display of set and actual values) | 4000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
RS-4DN/6DN can stir multiple liquids individually at the same time.
Can be fixed in place by mounting a support rod (sold separately) when using a pH or temperature probe, etc.
Part No. | Model Number | Type | Rotational Speed (rpm) | Stirring Capacity (mL) |
---|---|---|---|---|
1-4602-32 | RS-1DN | Digital Type | 100 to 1,500 | 50 to 3,000 × 1 |
1-4604-32 | RS-4DN | Digital Type | 100 to 1,500 | 50 to 2,000 × 4 |
1-4605-32 | RS-6DN | Digital Type | 100 to 1,500 | 50 to 2,000 × 6 |
How can we improve?
How can we improve?