(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

High Power Stirrer REXIM

High Power Stirrer REXIM

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 22,502.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4603-21
1-4603-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Specifications, type Manufacturer Model Number Manufacturer Product Name JAN Code Features Rotation Control Rotation Speed Setting Method Rotation Speed Display Internal Capacity

฿ 22,502.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1500 Analog RP-1AN High Power Stirrer RP-1AN 4562108499224 The plate is made of stainless steel (SUS 304) with high chemical resistance and corrosion resistance. - Volume settings Scale Indicator 1 unit

฿ 32,994.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) Same day 100~1500 Digital RP-1DN High Power Stirrer RP-1DN 4562108498593 This product provides stability from low speed rotation to high speed rotation. The plate is made of stainless steel (SUS304) with excellent chemical resistance and corrosion resistance. Microcomputer Type Rotational Speed Feedback Method Touch Key Setting Digital LCD (simultaneous display of set and actual values) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Power Supply(V)
    AC 100–240
  • Main Body Size(mm)
    224×285×58
  • Stirring Capacity(ml)
    50~10000
  • Plate Size(mm)
    193×213
  • Magnet
    Rare Earth Neodymium Magnet
  • Material
    Main Body: Heat Resistant ABS, Plate, Stainless Steel (SUS304)
  • Footnotes
    Not suitable to be used while heating liquid. No rotor is included.
  • Magnet Strength(T)
    0.45
  • Motor
    High Output DC Brush Motor
  • Power cord length(m)
    Approx. 2
  • Power supply details
    100-240 VAC 50/60 Hz (dedicated AC adapter included)
  • Weight(g)
    15000
  • Internal Capacity
    1 unit

Product Description

AS ONE high-power stirrer REXIM.
The high-power and low profile design enables even high-viscosity stirring.

Part Number
1-4603-21
1-4603-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Specifications, type Manufacturer Model Number Manufacturer Product Name JAN Code Features Rotation Control Rotation Speed Setting Method Rotation Speed Display Internal Capacity

฿ 22,502.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1500 Analog RP-1AN High Power Stirrer RP-1AN 4562108499224 The plate is made of stainless steel (SUS 304) with high chemical resistance and corrosion resistance. - Volume settings Scale Indicator 1 unit

฿ 32,994.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) Same day 100~1500 Digital RP-1DN High Power Stirrer RP-1DN 4562108498593 This product provides stability from low speed rotation to high speed rotation. The plate is made of stainless steel (SUS304) with excellent chemical resistance and corrosion resistance. Microcomputer Type Rotational Speed Feedback Method Touch Key Setting Digital LCD (simultaneous display of set and actual values) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1