(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PTFE Stirring Rod Diameter (mm) φ8

PTFE Stirring Rod Diameter (mm) φ8

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7734-02

  • Product Type
    Stirring Rod / Vane Type
  • Diameter(mm)
    φ8
  • Length(mm)
    100
  • Manufacturer Model Number
    003.1100
  • Manufacturer Product Name
    PTFE Agitation Rod 003.1100
  • Features
    The product is a stirring bar that has no core and is made entirely with PTFE. There is a taper on both ends.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Heat Resistant Temperature(°C)
    Approx. 280
  • Internal Capacity
    1 pc.
Part Number
1-7734-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 271.41

MIXING/SHAKING EQUIPMENT 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Stirring Rod / Vane Type
  • Diameter(mm)
    φ8
  • Length(mm)
    100
  • Manufacturer Model Number
    003.1100
  • Manufacturer Product Name
    PTFE Agitation Rod 003.1100
  • Features
    The product is a stirring bar that has no core and is made entirely with PTFE. There is a taper on both ends.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Heat Resistant Temperature(°C)
    Approx. 280
  • Internal Capacity
    1 pc.

Product Description

The product is a stirring bar that has no core and is made entirely with PTFE. There is a taper on both ends.

Specifications of 1-7734-02

  • Product Type
    Stirring Rod / Vane Type
  • Diameter(mm)
    φ8
  • Length(mm)
    100
  • Manufacturer Model Number
    003.1100
  • Manufacturer Product Name
    PTFE Agitation Rod 003.1100
  • Features
    The product is a stirring bar that has no core and is made entirely with PTFE. There is a taper on both ends.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Heat Resistant Temperature(°C)
    Approx. 280
  • Internal Capacity
    1 pc.
Part Number
1-7734-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 271.41

MIXING/SHAKING EQUIPMENT 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1