(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

All fluoropolymer Stirring Rod

All fluoropolymer Stirring Rod

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5035-01

  • Product Type
    Stirring Rod / Vane Type
  • Diameter(mm)
    φ8
  • Length(mm)
    450
  • Manufacturer Model Number
    450L
  • Manufacturer Product Name
    fluoropolymer Coated Stirring Rod 450L φ8x450
  • Material
    fluoropolymer (PTFE)
  • Footnotes
    Blade is not included. Please refer to 7-235-01 to 05 listed below.
  • Specification details
    With Iron Core
  • Internal Capacity
    1 pc.
Part Number
1-5035-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 3,581.89

MIXING/SHAKING EQUIPMENT 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Type
    Stirring Rod / Vane Type
  • Diameter(mm)
    φ8
  • Length(mm)
    450
  • Manufacturer Model Number
    450L
  • Manufacturer Product Name
    fluoropolymer Coated Stirring Rod 450L φ8x450
  • Material
    fluoropolymer (PTFE)
  • Footnotes
    Blade is not included. Please refer to 7-235-01 to 05 listed below.
  • Specification details
    With Iron Core
  • Internal Capacity
    1 pc.

Product Description

[Product Specifications]
·An all-fluororesin (R) stirring rod.
·It has an iron core and is made of fluororesin (PTFE).

Specifications of 1-5035-01

  • Product Type
    Stirring Rod / Vane Type
  • Diameter(mm)
    φ8
  • Length(mm)
    450
  • Manufacturer Model Number
    450L
  • Manufacturer Product Name
    fluoropolymer Coated Stirring Rod 450L φ8x450
  • Material
    fluoropolymer (PTFE)
  • Footnotes
    Blade is not included. Please refer to 7-235-01 to 05 listed below.
  • Specification details
    With Iron Core
  • Internal Capacity
    1 pc.
Part Number
1-5035-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 3,581.89

MIXING/SHAKING EQUIPMENT 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1