(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Three-one motor EP Rotation Speed (rpm) 700–1800

Three-one motor EP Rotation Speed (rpm) 700–1800

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 135,888.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-3485-01
1-3485-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Rated Torque (N·m) Manufacturer Model Number Manufacturer Product Name Apply Internal Capacity

฿ 135,888.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 700 2.4 EP700 Three-One Motor EP700 For high viscosity 1 unit

฿ 135,888.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1800 1.2 EP1800 Three-One Motor EP1800 For low to medium viscosity 1 unit

Basic Specifications

  • Product Type
    Mixer
  • Main Body Size(mm)
    154×318×200
  • Size(mm)
    Regulator Set: 212×243×211
  • Features
    Possible to adjust rotations through front flow rate valve. Uses a stainless steel drill chuck and can also be used with organic solvents.
  • Material
    Wetted Parts: Stainless Steel (SUS 316)
  • Specification details
    Air Consumption: 400 L/min (MAX)
  • Accessory
    Silencer / Oil Mist Separator, Air Filter / Regulator Set, Safety Cover, Clamp Holder, Chuck Handle
  • Motor
    Air Motor (Oil-Less Operation Possible)
  • Weight(g)
    Approximately 5000
  • Internal Capacity
    1 unit

Product Description

A stirring machine that is completely explosion-proof.

Part Number
1-3485-01
1-3485-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Rated Torque (N·m) Manufacturer Model Number Manufacturer Product Name Apply Internal Capacity

฿ 135,888.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 700 2.4 EP700 Three-One Motor EP700 For high viscosity 1 unit

฿ 135,888.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1800 1.2 EP1800 Three-One Motor EP1800 For low to medium viscosity 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1