(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4208-01 |
1-4208-02 |
1-4208-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Max. Torque | Manufacturer Model Number | Manufacturer Product Name | Maximum Output (KW) |
Shaft Diameter (mm) |
Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 56,883.00 ฿ 45,506.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 16 Day(s) | 2000 (At MAX Output) | Approx. 2 N·m (20 kgf·cm) | AS-1 | Air Stirrer AS-1 | 0.3HP | φ1~8 | 12400 | ||
฿ 42,958.00 ฿ 34,366.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 4,700 (At maximum output) | Approximately 0.6 N·m (6 kgf·cm) | AS-2 | Air Stirrer AS-2 | 0.2HP | φ1~8 | 12700 | ||
฿ 44,548.00 ฿ 39,220.06 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 600 (at maximum output) | Approximately 4 N·m (40 kgf·cm) | AS-3 | Air Stirrer AS-3 | 0.35HP | ~φ13 | 23500 |
If overload occurs, motor operation will stop, after which it will return to normal operation once the load has been reduced. Few components and a robust structure. The rotation frequency can be changed within a certain range by adjusting the air supply (deceleration valve).
Part Number |
---|
1-4208-01 |
1-4208-02 |
1-4208-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Max. Torque | Manufacturer Model Number | Manufacturer Product Name | Maximum Output (KW) |
Shaft Diameter (mm) |
Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 56,883.00 ฿ 45,506.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 16 Day(s) | 2000 (At MAX Output) | Approx. 2 N·m (20 kgf·cm) | AS-1 | Air Stirrer AS-1 | 0.3HP | φ1~8 | 12400 | ||
฿ 42,958.00 ฿ 34,366.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 4,700 (At maximum output) | Approximately 0.6 N·m (6 kgf·cm) | AS-2 | Air Stirrer AS-2 | 0.2HP | φ1~8 | 12700 | ||
฿ 44,548.00 ฿ 39,220.06 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 600 (at maximum output) | Approximately 4 N·m (40 kgf·cm) | AS-3 | Air Stirrer AS-3 | 0.35HP | ~φ13 | 23500 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?