(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air Stirrer Rotation Speed (rpm) 0–2000

Air Stirrer Rotation Speed (rpm) 0–2000

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 38,548.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-787-01 SALE
1-787-02 SALE
1-787-03 SALE
1-787-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Max. Torque Propeller Diameter
(mm)
Manufacturer Model Number Manufacturer Product Name Included number of propellers
(sheet)
Maximum Air Fees
(cm3/min)
Output
(KW)
Weight
(g)
Overall Length
(mm)
Internal Capacity

฿ 41,822.00

฿ 33,457.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 350/700 (2-Stage) 15.7(N・cm) φ100 M03-700P Air Stirrer M03-700P 1 0.35 0.28 1900 700 1 unit

฿ 38,548.00

฿ 30,838.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 0-700 (Stepless) 15.7(N・cm) φ100 M03-700S Air Stirrer M03-700S 1 0.35 0.28 2200 750 1 unit

฿ 93,008.00

฿ 74,406.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 300-2000 (Stepless) 8.13(N・cm) φ160 M05-1800DSK Air Mixer M05-1800DSK 2 0.5 0.42 7000 1073 1 unit

฿ 124,012.00

฿ 99,209.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 80-550 (stepless) 39.2(N・cm) φ 180 M05-600DSK Air Mixer M05-600DSK 2 0.5 0.42 8300 1120 1 unit

Basic Specifications

  • Product Type
    Mixer
  • Material
    Shaft/stainless steel (SUS304), propeller/aluminum
  • Specification details
    Silencer / With Ball Valve
  • Air pressure(MPa)
    Approximately 0.59
  • Shaft Size(mm)
    φ12×470
  • Hose fitting
    PT1/4
  • Hose Diameter(mm)
    6.5
  • Internal Capacity
    1 unit

Product Description

Features:
When overloaded, the motor stops working, and when the load is reduced, it returns to normal operation.
It is possible to change the rotational speed within a certain range by adjusting the air supply (deceleration valve).
In addition, an exhaust cleaner is equipped, which can be expected to have sound damping and oil mist removal effects.

Part Number
1-787-01 SALE
1-787-02 SALE
1-787-03 SALE
1-787-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Max. Torque Propeller Diameter
(mm)
Manufacturer Model Number Manufacturer Product Name Included number of propellers
(sheet)
Maximum Air Fees
(cm3/min)
Output
(KW)
Weight
(g)
Overall Length
(mm)
Internal Capacity

฿ 41,822.00

฿ 33,457.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 350/700 (2-Stage) 15.7(N・cm) φ100 M03-700P Air Stirrer M03-700P 1 0.35 0.28 1900 700 1 unit

฿ 38,548.00

฿ 30,838.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 0-700 (Stepless) 15.7(N・cm) φ100 M03-700S Air Stirrer M03-700S 1 0.35 0.28 2200 750 1 unit

฿ 93,008.00

฿ 74,406.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 300-2000 (Stepless) 8.13(N・cm) φ160 M05-1800DSK Air Mixer M05-1800DSK 2 0.5 0.42 7000 1073 1 unit

฿ 124,012.00

฿ 99,209.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 80-550 (stepless) 39.2(N・cm) φ 180 M05-600DSK Air Mixer M05-600DSK 2 0.5 0.42 8300 1120 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1