(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-7749-11 |
2-7749-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Accessory | Screw size (mm) |
Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,228.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 600/1300 | 880×92×138 | PMT-1362A | Power mixer PMT-1362A | 4960673646034 | Superior dust resistance, and equipped with a filter to prevent foreign matter intrusion. Rotational speed can be switched between two modes. | Stainless Steel Double Screw with Ring (ø150 mm, SUS304) x 1, Aluminum Screw with Ring (ø135 mm) x 1, Screw-Mounting Screw x 2, Joint x 1, Shaft x 1, Dust Cover x 1, Auxiliary Handle x 1, Single-Ended Wrench x 1, Double-Ended Wrench x 2, Hex Bolt x 2 | φ135 | 3000 | 1 unit | ||
฿ 10,457.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 1000 | 855×86×138 | PM-1011 | Power mixer PM-1011 | 4960673646348 | Superior dust resistance, and equipped with a filter to prevent foreign matter intrusion. | Stainless Steel Double Screw with Ring (ø150 mm, SUS304) x 1, Screw-Mounting Screw x 1, Joint x 1, Shaft x 1, Dustproof Cover x 1, Auxiliary Handle x 1, Double-Ended Wrench x 3, Pan Head Screw x 2 | φ150 | 2500 | 1 unit |
Rotation speed is a two-step switching type. It has excellent stirring efficiency thanks to the double screw with ring. Superior dust resistance, and equipped with a filter to prevent foreign matter intrusion.
Part Number |
---|
2-7749-11 |
2-7749-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Accessory | Screw size (mm) |
Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,228.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 600/1300 | 880×92×138 | PMT-1362A | Power mixer PMT-1362A | 4960673646034 | Superior dust resistance, and equipped with a filter to prevent foreign matter intrusion. Rotational speed can be switched between two modes. | Stainless Steel Double Screw with Ring (ø150 mm, SUS304) x 1, Aluminum Screw with Ring (ø135 mm) x 1, Screw-Mounting Screw x 2, Joint x 1, Shaft x 1, Dust Cover x 1, Auxiliary Handle x 1, Single-Ended Wrench x 1, Double-Ended Wrench x 2, Hex Bolt x 2 | φ135 | 3000 | 1 unit | ||
฿ 10,457.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 1000 | 855×86×138 | PM-1011 | Power mixer PM-1011 | 4960673646348 | Superior dust resistance, and equipped with a filter to prevent foreign matter intrusion. | Stainless Steel Double Screw with Ring (ø150 mm, SUS304) x 1, Screw-Mounting Screw x 1, Joint x 1, Shaft x 1, Dustproof Cover x 1, Auxiliary Handle x 1, Double-Ended Wrench x 3, Pan Head Screw x 2 | φ150 | 2500 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?