Pencil Mixer DX

Caution
Product Description
Stirrer/shaker with a powerful built-in motor.
[Features]
· Main body size: ø20 (diameter 20 mm) × 172 mm.
· Motor speed: Without a load, 7,000 rpm.
· Motor torque: 0.08 N·cm.
· Motor starting torque: 0.27 N·cm.
[Applications]
· Allows for easy homogenizing of samples using a 1.5 mL microtube.
Pencil Mixer With A Powerful Motor Suitable For A Wide Range Of Work

Replacement stirrer rod, type-1

Replacement stirrer rod, type-2

Replacement stirrer rod, type-3

Usage Example

Generator shaft for microtubes

- Power supply: AA batteries × 2
- Shaft size: shaft / ø3 (diameter 3 mm), tip / ø8 (diameter 8 mm), total length / 115 mm
- Shaft materials: shaft / stainless steel (SUS304 fluororesin coating), tip / PCTFE (fluororesin)
- Accessories: stirring rod types 1/2/3 included
*Generator shaft for 1.5 mL microtubes not included.
Pencil Mixer External Dimensional Outline Drawing

Pencil Mixer Size Chart
| Part No. | Model Number | Note / JAN Code |
|---|---|---|
| 1-229-02 | DX | 4562108486699 |
| 1-229-04 | Replacement stirrer rod, type-1 | 4562108486705 |
| 1-229-05 | Replacement stirrer rod, type-2 | 4562108486712 |
| 1-229-06 | Replacement stirrer rod, type-3 | 4562108486729 |
| 1-229-08 | Generator Shaft For 1.5‑mL Microtubes | 4562108486736 |