(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4211-01 |
1-4211-02 |
1-4211-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
External Dimensions (mm) |
Internal dimensions (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Recommended vacuum pump | Number of Shelf Tiers (Level) |
Plate Thickness (mm) |
Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 55,418.00 ฿ 44,334.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 12 | 300 x 222 x 360 (Excluding Protruding Part) | 260×180×260 | VD-VL | Vacuum Deaerator VD-VL | 4560111767385 | P.2031-4148-11 High Vacuum Diaphragm Type Dry fluoropolymer Vacuum Pump DTC-22 (corrosion resistance type), P.1991-671-06 Dry Vacuum Pump DA-20D, P.2071-672-07 G-50SA | 2 | 20 | 11400 | 1 unit | ||
฿ 94,015.00 ฿ 75,212.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 35 Day(s) | 30 | 310 x 333 x 520 (Excluding Protruding Part) | 260×280×410 | VD-VLH | Vacuum Deaerator VD-VLH | 4560111767392 | P.2031-4148-11 High Vacuum Diaphragm Type Dry fluoropolymer Vacuum Pump DTC-22 (corrosion resistance type), P.1991-671-06 Dry Vacuum Pump DA-20D, P.2071-672-07 G-50SA | 4 | 25 | 22000 | 1 unit | ||
฿ 152,277.00 ฿ 121,821.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 60 Day(s) | 48 | 550 x 452 x 590 (Excluding protruding part) | 400×300×400 | VD-VW | Vacuum Deaerator VD-VW | 4560111767408 | P.2071-672-07 Oil Rotary Vacuum Pump G-50SA | 3 | 25 | 36000 | 1 unit |
By stirring in a vacuum environment, it is possible to easily remove any air bubbles present in the sample (degassing). Since the unit is transparent acrylic, it also allows easy observation of the interior during testing.
Part Number |
---|
1-4211-01 |
1-4211-02 |
1-4211-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
External Dimensions (mm) |
Internal dimensions (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Recommended vacuum pump | Number of Shelf Tiers (Level) |
Plate Thickness (mm) |
Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 55,418.00 ฿ 44,334.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 12 | 300 x 222 x 360 (Excluding Protruding Part) | 260×180×260 | VD-VL | Vacuum Deaerator VD-VL | 4560111767385 | P.2031-4148-11 High Vacuum Diaphragm Type Dry fluoropolymer Vacuum Pump DTC-22 (corrosion resistance type), P.1991-671-06 Dry Vacuum Pump DA-20D, P.2071-672-07 G-50SA | 2 | 20 | 11400 | 1 unit | ||
฿ 94,015.00 ฿ 75,212.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 35 Day(s) | 30 | 310 x 333 x 520 (Excluding Protruding Part) | 260×280×410 | VD-VLH | Vacuum Deaerator VD-VLH | 4560111767392 | P.2031-4148-11 High Vacuum Diaphragm Type Dry fluoropolymer Vacuum Pump DTC-22 (corrosion resistance type), P.1991-671-06 Dry Vacuum Pump DA-20D, P.2071-672-07 G-50SA | 4 | 25 | 22000 | 1 unit | ||
฿ 152,277.00 ฿ 121,821.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 60 Day(s) | 48 | 550 x 452 x 590 (Excluding protruding part) | 400×300×400 | VD-VW | Vacuum Deaerator VD-VW | 4560111767408 | P.2071-672-07 Oil Rotary Vacuum Pump G-50SA | 3 | 25 | 36000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?