(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Deaerator MVD

Vacuum Deaerator MVD

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6166-11

  • Product Type
    Vacuum Deaerator
  • External Dimensions(mm)
    360×390×385
  • Internal dimensions(mm)
    308×310×308
  • Manufacturer Model Number
    MVD-300VMT
  • Manufacturer Product Name
    Vacuum Deaerator MVD-300VMT
  • JAN Code
    4560111768474
  • Features
    The main body is robust with integrally molded polycarbonate. The sample can be easily defoamed by stirring in a vacuum state. Silicone packing with high sealability is used for the seal portion of the door and the main body, eliminating the need for grease.
  • Material
    Main Body, Valve, Vacuum Gauge Mounting Unit: PC (Polycarbonate), Vacuum Seal: MC Nylon
  • Footnotes
    Clamp and stirrer are not included.
  • Accessory
    Vacuum Seal for ø8 mm, Vacuum Gauge x 1, Vacuum Valve x 2, Stirrer Mounting Strut (ø16 mm), Shelf Board x 1
  • Recommended vacuum pump
    P.1991-671-06 Dry Vacuum Pump DA-20D, P.2071-672-07 Oil Rotary Vacuum Pump G-50SA
  • Number of Shelf Tiers
    5 Tiers
  • Permitted range for degree of vacuum
    1 Torr (about 133 Pa)
  • Internal Capacity
    1 unit
Part Number
1-6166-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 50,003.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vacuum Deaerator
  • External Dimensions(mm)
    360×390×385
  • Internal dimensions(mm)
    308×310×308
  • Manufacturer Model Number
    MVD-300VMT
  • Manufacturer Product Name
    Vacuum Deaerator MVD-300VMT
  • JAN Code
    4560111768474
  • Features
    The main body is robust with integrally molded polycarbonate. The sample can be easily defoamed by stirring in a vacuum state. Silicone packing with high sealability is used for the seal portion of the door and the main body, eliminating the need for grease.
  • Material
    Main Body, Valve, Vacuum Gauge Mounting Unit: PC (Polycarbonate), Vacuum Seal: MC Nylon
  • Footnotes
    Clamp and stirrer are not included.
  • Accessory
    Vacuum Seal for ø8 mm, Vacuum Gauge x 1, Vacuum Valve x 2, Stirrer Mounting Strut (ø16 mm), Shelf Board x 1
  • Recommended vacuum pump
    P.1991-671-06 Dry Vacuum Pump DA-20D, P.2071-672-07 Oil Rotary Vacuum Pump G-50SA
  • Number of Shelf Tiers
    5 Tiers
  • Permitted range for degree of vacuum
    1 Torr (about 133 Pa)
  • Internal Capacity
    1 unit

Product Description

[Features]
・ The main unit is made of polycarbonate integrated molding and is durable
・ The sample can be easily defoamed by stirring in a vacuum state
・ Silicone packing with high sealability is used for the seal part of the door and the main unit, and no grease is required

Specifications of 1-6166-11

  • Product Type
    Vacuum Deaerator
  • External Dimensions(mm)
    360×390×385
  • Internal dimensions(mm)
    308×310×308
  • Manufacturer Model Number
    MVD-300VMT
  • Manufacturer Product Name
    Vacuum Deaerator MVD-300VMT
  • JAN Code
    4560111768474
  • Features
    The main body is robust with integrally molded polycarbonate. The sample can be easily defoamed by stirring in a vacuum state. Silicone packing with high sealability is used for the seal portion of the door and the main body, eliminating the need for grease.
  • Material
    Main Body, Valve, Vacuum Gauge Mounting Unit: PC (Polycarbonate), Vacuum Seal: MC Nylon
  • Footnotes
    Clamp and stirrer are not included.
  • Accessory
    Vacuum Seal for ø8 mm, Vacuum Gauge x 1, Vacuum Valve x 2, Stirrer Mounting Strut (ø16 mm), Shelf Board x 1
  • Recommended vacuum pump
    P.1991-671-06 Dry Vacuum Pump DA-20D, P.2071-672-07 Oil Rotary Vacuum Pump G-50SA
  • Number of Shelf Tiers
    5 Tiers
  • Permitted range for degree of vacuum
    1 Torr (about 133 Pa)
  • Internal Capacity
    1 unit
Part Number
1-6166-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 50,003.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1