High-Torque Low-Speed Stirrer

Brand :
AS ONE

Caution

    Product Description

    Stirrer
    [Features]
    - Churning of liquid of quantity viscosity can be performed.
    - Shaft penetrates the main part and up-and-down regulation is easy.
    - Since universal zipper is adopted, axis of rotation is stabilized.
    [Specifications]
    - Motor Output: DC150V
    - Power Supply: AC100 V 50/60 Hz
    - Body Dimensions: 240 x 125 x 250 mm
    - Body Weight: 6.8kg
    - Safety Function: Thermal Breaker Fuse,Glass Fuse 5A
    - Accessories: Clamp Holder, Marine Type Propeller Φ50mm, Φ8x500mm Shaft

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    High-Torque Low-Speed Stirrer | AS ONE | MISUMI Thailand