(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3731-12 |
1-3731-13 |
1-3731-14 |
1-3731-15 |
1-3731-16 |
1-3731-17 |
1-3731-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Number Of Rotations (rpm) |
Other | Specifications, type | Rotary Vane Diameter (mm) |
Shaft Length (mm) |
Manufacturer Model Number | Manufacturer Product Name | Footnotes | Shaft Diameter (mm) |
Material/stirring blade | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57,505.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Mixer | - | Option | Fixed Clamp | - | - | SI472 | Fixed Clamp SI472 | SI400 (safety main switch) is required. | - | - | 1 pc. | ||
฿ 20,555.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | 800 | - | Propeller Type Agitation Blades (3 Blades) | φ140 | 550 | R1385 | Propeller Stirring Blade R1385 | - | φ10 | Stainless Steel (SUS316L) | 1 pc. | ||
฿ 23,345.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | 400 | - | Propeller Type Agitation Blades (3 Blades) | φ140 | 800 | R1388 | Propeller Stirring Blade R1388 | - | φ10 | Stainless Steel (SUS316L) | 1 pc. | ||
฿ 15,887.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | 800 | - | Centrifugal force stirring blade | φ24・100 | 550 | R1355 | Centrifugal force stirring blade R1355 | - | φ8 | Stainless Steel (SUS316L) | 1 pc. | ||
฿ 23,345.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | 800 | - | Flat agitation blade | φ150 | 550 | R1376 | Flat agitation blade R1376 | - | φ10 | Stainless Steel (SUS316L) | 1 pc. | ||
฿ 39,857.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | 600 | - | Flat agitation blade | φ150 | 800 | R2311 | Flat agitation blade R2311 | - | φ13 | Stainless Steel (SUS316L) | 1 pc. | ||
฿ 52,027.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | 800 | - | Anchor Type Stirring Blade | φ150 | 550 | R1333 | Anchor Type Stirring Blade R1333 | - | φ10 | Stainless Steel (SUS316L) | 1 pc. |
AS ONE optional agitator.
There are 7 types depending on the type.
Part Number |
---|
1-3731-12 |
1-3731-13 |
1-3731-14 |
1-3731-15 |
1-3731-16 |
1-3731-17 |
1-3731-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Number Of Rotations (rpm) |
Other | Specifications, type | Rotary Vane Diameter (mm) |
Shaft Length (mm) |
Manufacturer Model Number | Manufacturer Product Name | Footnotes | Shaft Diameter (mm) |
Material/stirring blade | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57,505.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Mixer | - | Option | Fixed Clamp | - | - | SI472 | Fixed Clamp SI472 | SI400 (safety main switch) is required. | - | - | 1 pc. | ||
฿ 20,555.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | 800 | - | Propeller Type Agitation Blades (3 Blades) | φ140 | 550 | R1385 | Propeller Stirring Blade R1385 | - | φ10 | Stainless Steel (SUS316L) | 1 pc. | ||
฿ 23,345.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | 400 | - | Propeller Type Agitation Blades (3 Blades) | φ140 | 800 | R1388 | Propeller Stirring Blade R1388 | - | φ10 | Stainless Steel (SUS316L) | 1 pc. | ||
฿ 15,887.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | 800 | - | Centrifugal force stirring blade | φ24・100 | 550 | R1355 | Centrifugal force stirring blade R1355 | - | φ8 | Stainless Steel (SUS316L) | 1 pc. | ||
฿ 23,345.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | 800 | - | Flat agitation blade | φ150 | 550 | R1376 | Flat agitation blade R1376 | - | φ10 | Stainless Steel (SUS316L) | 1 pc. | ||
฿ 39,857.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | 600 | - | Flat agitation blade | φ150 | 800 | R2311 | Flat agitation blade R2311 | - | φ13 | Stainless Steel (SUS316L) | 1 pc. | ||
฿ 52,027.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | 800 | - | Anchor Type Stirring Blade | φ150 | 550 | R1333 | Anchor Type Stirring Blade R1333 | - | φ10 | Stainless Steel (SUS316L) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?