(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9944-11 |
1-9944-12 |
1-9944-13 |
1-9944-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Max. Torque | Specifications | Size (mm) |
Stirring Capacity (ml) |
Manufacturer Model Number | Manufacturer Product Name | Material | Specification details | Processing capacity range (l) |
Motor Input (W) |
Motor output (W) |
Power cord length (m) |
Power supply details | Support arm (mm) |
Viscometer Range | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,733.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | - | Stirring Vane (Propeller Type) | φ55 | - | R1401 | Propeller Stirring Blade R1401 φ55 | Stainless Steel (SUS316L) | - | 1~30 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 15,088.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | - | Stirring Vane (Propeller Type) | φ45 | - | R1405 | Propeller Stirring Blade R1405 φ45 | Stainless Steel (SUS316L) | - | 0.25~30 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 20,555.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | - | Stirring Vane (Dissolving Type) | φ42 | - | R1402 | Dissolution type stirring blade R1402 φ42 | Stainless Steel (SUS316L) | - | 1~30 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 114,689.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 150~6000 | AC100~115 | - | 20(N・cm) | Main Body | 86×208×325 | 20000(H2O) | High Speed Digital | Electronically controlled mixer Hi-Speed Digital | - | Interface: RS232/Analog | - | 195 | 160 | 1.8 | AC100~115V50/60Hz | φ16/length 220 | 10000mPa・s | 5300 | 1 unit |
Spins up to 6000 rpm
[Features]
·A conical shaft is used to prevent core deflection even at high speed rotation.
Part Number |
---|
1-9944-11 |
1-9944-12 |
1-9944-13 |
1-9944-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Max. Torque | Specifications | Size (mm) |
Stirring Capacity (ml) |
Manufacturer Model Number | Manufacturer Product Name | Material | Specification details | Processing capacity range (l) |
Motor Input (W) |
Motor output (W) |
Power cord length (m) |
Power supply details | Support arm (mm) |
Viscometer Range | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,733.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | - | Stirring Vane (Propeller Type) | φ55 | - | R1401 | Propeller Stirring Blade R1401 φ55 | Stainless Steel (SUS316L) | - | 1~30 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 15,088.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | - | Stirring Vane (Propeller Type) | φ45 | - | R1405 | Propeller Stirring Blade R1405 φ45 | Stainless Steel (SUS316L) | - | 0.25~30 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 20,555.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | - | Stirring Vane (Dissolving Type) | φ42 | - | R1402 | Dissolution type stirring blade R1402 φ42 | Stainless Steel (SUS316L) | - | 1~30 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 114,689.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 150~6000 | AC100~115 | - | 20(N・cm) | Main Body | 86×208×325 | 20000(H2O) | High Speed Digital | Electronically controlled mixer Hi-Speed Digital | - | Interface: RS232/Analog | - | 195 | 160 | 1.8 | AC100~115V50/60Hz | φ16/length 220 | 10000mPa・s | 5300 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?