(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mechanical Control Mixing Device, RW28 Digital

Mechanical Control Mixing Device, RW28 Digital

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6608-11

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    Gear I/60-400, Gear II/240-1,400
  • Power Supply(V)
    100
  • Specifications
    Main Body
  • Size(mm)
    123×252×364
  • Stirring Capacity(ml)
    80000(H2O)
  • Manufacturer Model Number
    RW28 Digital
  • Manufacturer Product Name
    Mechanically Controlled Stirrer RW 28 Digital
  • Features
    Suitable for stirring up to 80 L. By changing gears, two speed ranges are available—for high viscosity and concentrated whipping.
  • Footnotes
    Stand, boss head, and stirring blade is not included with the main body.
  • Specification details
    Protection class (DINEN60529): IP 42 compliant
  • Shaft Diameter(mm)
    Up to ø10 (Applicable)
  • Motor Input(W)
    220
  • Motor output(W)
    90
  • Power cord length(m)
    2 (2P Plug)
  • Power supply details
    AC100V50/60Hz
  • Support arm(mm)
    φ16
  • Viscometer Range
    50,000mPa・s
  • Weight(g)
    7500
  • Internal Capacity
    1 unit
Part Number
1-6608-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 185,453.00

฿ 173,083.28

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    Gear I/60-400, Gear II/240-1,400
  • Power Supply(V)
    100
  • Specifications
    Main Body
  • Size(mm)
    123×252×364
  • Stirring Capacity(ml)
    80000(H2O)
  • Manufacturer Model Number
    RW28 Digital
  • Manufacturer Product Name
    Mechanically Controlled Stirrer RW 28 Digital
  • Features
    Suitable for stirring up to 80 L. By changing gears, two speed ranges are available—for high viscosity and concentrated whipping.
  • Footnotes
    Stand, boss head, and stirring blade is not included with the main body.
  • Specification details
    Protection class (DINEN60529): IP 42 compliant
  • Shaft Diameter(mm)
    Up to ø10 (Applicable)
  • Motor Input(W)
    220
  • Motor output(W)
    90
  • Power cord length(m)
    2 (2P Plug)
  • Power supply details
    AC100V50/60Hz
  • Support arm(mm)
    φ16
  • Viscometer Range
    50,000mPa・s
  • Weight(g)
    7500
  • Internal Capacity
    1 unit

Product Description

Suitable for stirring up to 80L. Two rotation speed ranges for high viscosity and concentrated stirring can be selected by gear change.

Specifications of 1-6608-11

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    Gear I/60-400, Gear II/240-1,400
  • Power Supply(V)
    100
  • Specifications
    Main Body
  • Size(mm)
    123×252×364
  • Stirring Capacity(ml)
    80000(H2O)
  • Manufacturer Model Number
    RW28 Digital
  • Manufacturer Product Name
    Mechanically Controlled Stirrer RW 28 Digital
  • Features
    Suitable for stirring up to 80 L. By changing gears, two speed ranges are available—for high viscosity and concentrated whipping.
  • Footnotes
    Stand, boss head, and stirring blade is not included with the main body.
  • Specification details
    Protection class (DINEN60529): IP 42 compliant
  • Shaft Diameter(mm)
    Up to ø10 (Applicable)
  • Motor Input(W)
    220
  • Motor output(W)
    90
  • Power cord length(m)
    2 (2P Plug)
  • Power supply details
    AC100V50/60Hz
  • Support arm(mm)
    φ16
  • Viscometer Range
    50,000mPa・s
  • Weight(g)
    7500
  • Internal Capacity
    1 unit
Part Number
1-6608-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 185,453.00

฿ 173,083.28

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1