(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Electronically Controlled Stirrer (Compact Type)

Electronically Controlled Stirrer (Compact Type)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3150-31

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    30~2000
  • Power Supply(V)
    100
  • Max. Torque
    60(N・cm)
  • Size(mm)
    86×208×248
  • Manufacturer Model Number
    Eurostar 60 Digital
  • Manufacturer Product Name
    Electronically controlled mixer Eurostar 60 Digital
  • Features
    A powerful stirrer with rotation speed control knob. Control type with wireless display box which enables remote control. Control type with timer function and an interval function.
  • Footnotes
    Stand, boss head, and stirring blade is not included with the main body.
  • Shaft Diameter(mm)
    Up to ø10 (Applicable)
  • Stirring Throughput(l)
    MAX40
  • Power supply details
    AC100V 50/60Hz
  • Viscometer Range
    ~50,000mPa・s
  • Weight(g)
    4400
  • Internal Capacity
    1 unit
Part Number
1-3150-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 93,328.00

฿ 74,662.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    30~2000
  • Power Supply(V)
    100
  • Max. Torque
    60(N・cm)
  • Size(mm)
    86×208×248
  • Manufacturer Model Number
    Eurostar 60 Digital
  • Manufacturer Product Name
    Electronically controlled mixer Eurostar 60 Digital
  • Features
    A powerful stirrer with rotation speed control knob. Control type with wireless display box which enables remote control. Control type with timer function and an interval function.
  • Footnotes
    Stand, boss head, and stirring blade is not included with the main body.
  • Shaft Diameter(mm)
    Up to ø10 (Applicable)
  • Stirring Throughput(l)
    MAX40
  • Power supply details
    AC100V 50/60Hz
  • Viscometer Range
    ~50,000mPa・s
  • Weight(g)
    4400
  • Internal Capacity
    1 unit

Product Description

A powerful mixer with rotation speed adjustment knob. Control type with wireless display box which enables remote control. Control type with timer function and an interval function.

Specifications of 1-3150-31

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    30~2000
  • Power Supply(V)
    100
  • Max. Torque
    60(N・cm)
  • Size(mm)
    86×208×248
  • Manufacturer Model Number
    Eurostar 60 Digital
  • Manufacturer Product Name
    Electronically controlled mixer Eurostar 60 Digital
  • Features
    A powerful stirrer with rotation speed control knob. Control type with wireless display box which enables remote control. Control type with timer function and an interval function.
  • Footnotes
    Stand, boss head, and stirring blade is not included with the main body.
  • Shaft Diameter(mm)
    Up to ø10 (Applicable)
  • Stirring Throughput(l)
    MAX40
  • Power supply details
    AC100V 50/60Hz
  • Viscometer Range
    ~50,000mPa・s
  • Weight(g)
    4400
  • Internal Capacity
    1 unit
Part Number
1-3150-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 93,328.00

฿ 74,662.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1