(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mechanical Control Mixing Device, RW20 Digital

Mechanical Control Mixing Device, RW20 Digital

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9945-01

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    At 50 Hz / 60 to 500 (Range I), 240 to 2000 (Range II), At 60 Hz / 72 to 600 (Range I), 288 to 2400 (Range II)
  • Power Supply(V)
    100 to 115
  • Max. Torque
    150(N・cm)
  • Size(mm)
    88×212×294
  • Product Name
    Main Body
  • Manufacturer Model Number
    RW20 Digital
  • Manufacturer Product Name
    Mechanically Controlled Stirrer RW 20 Digital
  • Features
    The shaft penetrates the main unit and the height of stirring blades can be adjusted even after fixing this to the stand. The rotational speed can be adjusted with 2 ranges and displayed digitally for easy recognition.
  • Footnotes
    Stand, boss head, and stirring blade is not included with the main body.
  • Stirring Throughput(l)
    20
  • Motor Input(W)
    70
  • Motor output(W)
    35
  • Power cord length(m)
    1.8
  • Power supply details
    100~115V50/60Hz
  • Chuck tightening range(mm)
    0.5–10
  • Support arm(mm)
    φ13/length 160
  • Viscometer Range
    10000(1000cps/l)
  • Weight(g)
    3100
  • Internal Capacity
    1 unit
Part Number
1-9945-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 59,787.00

฿ 47,829.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    At 50 Hz / 60 to 500 (Range I), 240 to 2000 (Range II), At 60 Hz / 72 to 600 (Range I), 288 to 2400 (Range II)
  • Power Supply(V)
    100 to 115
  • Max. Torque
    150(N・cm)
  • Size(mm)
    88×212×294
  • Product Name
    Main Body
  • Manufacturer Model Number
    RW20 Digital
  • Manufacturer Product Name
    Mechanically Controlled Stirrer RW 20 Digital
  • Features
    The shaft penetrates the main unit and the height of stirring blades can be adjusted even after fixing this to the stand. The rotational speed can be adjusted with 2 ranges and displayed digitally for easy recognition.
  • Footnotes
    Stand, boss head, and stirring blade is not included with the main body.
  • Stirring Throughput(l)
    20
  • Motor Input(W)
    70
  • Motor output(W)
    35
  • Power cord length(m)
    1.8
  • Power supply details
    100~115V50/60Hz
  • Chuck tightening range(mm)
    0.5–10
  • Support arm(mm)
    φ13/length 160
  • Viscometer Range
    10000(1000cps/l)
  • Weight(g)
    3100
  • Internal Capacity
    1 unit

Specifications of 1-9945-01

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    At 50 Hz / 60 to 500 (Range I), 240 to 2000 (Range II), At 60 Hz / 72 to 600 (Range I), 288 to 2400 (Range II)
  • Power Supply(V)
    100 to 115
  • Max. Torque
    150(N・cm)
  • Size(mm)
    88×212×294
  • Product Name
    Main Body
  • Manufacturer Model Number
    RW20 Digital
  • Manufacturer Product Name
    Mechanically Controlled Stirrer RW 20 Digital
  • Features
    The shaft penetrates the main unit and the height of stirring blades can be adjusted even after fixing this to the stand. The rotational speed can be adjusted with 2 ranges and displayed digitally for easy recognition.
  • Footnotes
    Stand, boss head, and stirring blade is not included with the main body.
  • Stirring Throughput(l)
    20
  • Motor Input(W)
    70
  • Motor output(W)
    35
  • Power cord length(m)
    1.8
  • Power supply details
    100~115V50/60Hz
  • Chuck tightening range(mm)
    0.5–10
  • Support arm(mm)
    φ13/length 160
  • Viscometer Range
    10000(1000cps/l)
  • Weight(g)
    3100
  • Internal Capacity
    1 unit
Part Number
1-9945-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 59,787.00

฿ 47,829.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1