(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Digital mixer

Digital mixer

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 40,458.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1341-01 SALE
1-1341-02 SALE
1-1341-03 SALE
1-1341-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Max. Torque Main Body Size
(mm)
Manufacturer Model Number Manufacturer Product Name Motor output
(W)
Weight
(g)
Internal Capacity

฿ 40,458.00

฿ 32,366.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 3000 0.2N・m(2kg・cm) 110×223×166 BL-300D Digital Agitator BL-300D 150 (DC Brushless Motor) 3500 1 unit

฿ 45,232.00

฿ 36,185.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1500 0.3N・m(3kg・cm) 110×229×147 BLG-2D Digital Agitator BLG-2D 80 (DC Brushless Motors) 3700 1 unit

฿ 45,232.00

฿ 36,185.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 750 0.6N・m(6kg・cm) 110×229×147 BLG-3D Digital Agitator BLG-3D 80 (DC Brushless Motors) 3700 1 unit

฿ 45,232.00

฿ 36,185.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 375 1.2N・m(12kg・cm) 110×229×147 BLG-4D Digital Agitator BLG-4D 80 (DC Brushless Motors) 3700 1 unit

Basic Specifications

  • Product Type
    Mixer
  • Power Supply(V)
    100
  • Features
    Automatically stops when overloading and overheating due to the thermal protector. Simultaneously digitally displays the rotation speed and torque. Timer function equipped as standard (up to 99 hours 59 minutes).
  • Footnotes
    A stand is not included. Please see P.1307 of the 2013 catalog for integrated equipment used for research.
  • Accessory
    Clamp Holder x 1 pc, Marine Type Propeller φ50 mm x 1 pc, φ8×500 mm Shaft x 1 pc
  • Rotation Control
    Speed feedback control
  • Power supply details
    AC100V50/60Hz
  • Internal Capacity
    1 unit

Product Description

A brushless motor is used to reduce maintenance work.

Part Number
1-1341-01 SALE
1-1341-02 SALE
1-1341-03 SALE
1-1341-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Max. Torque Main Body Size
(mm)
Manufacturer Model Number Manufacturer Product Name Motor output
(W)
Weight
(g)
Internal Capacity

฿ 40,458.00

฿ 32,366.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 3000 0.2N・m(2kg・cm) 110×223×166 BL-300D Digital Agitator BL-300D 150 (DC Brushless Motor) 3500 1 unit

฿ 45,232.00

฿ 36,185.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1500 0.3N・m(3kg・cm) 110×229×147 BLG-2D Digital Agitator BLG-2D 80 (DC Brushless Motors) 3700 1 unit

฿ 45,232.00

฿ 36,185.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 750 0.6N・m(6kg・cm) 110×229×147 BLG-3D Digital Agitator BLG-3D 80 (DC Brushless Motors) 3700 1 unit

฿ 45,232.00

฿ 36,185.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 375 1.2N・m(12kg・cm) 110×229×147 BLG-4D Digital Agitator BLG-4D 80 (DC Brushless Motors) 3700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1