(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Three-One Motor, Blh/BL, Speed 5 To 3,000 rpm

Three-One Motor, Blh/BL, Speed 5 To 3,000 rpm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 53,768.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7123-01 SALE
1-7124-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Rated Torque (N·m) Manufacturer Model Number Manufacturer Product Name Motor Apply Power Consumption Weight
(g)
Internal Capacity

฿ 91,895.00

฿ 68,921.25

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 5~300 1.8 BLh300 High Power Three-One Motor BLh300 DC brushless motor class B insulation (130°C) 80 W For high viscosity 90VA 2800 1 unit

฿ 60,123.00

฿ 48,098.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 5~300 0.9 BL300 Three-One Motor BL300 DC brushless motor class B insulation (130°C) 40 W For high viscosity 88VA 2500 1 unit

Basic Specifications

  • Product Type
    Mixer
  • Power Supply(V)
    Single-phase 100
  • Size(mm)
    135×175×209
  • Features
    Maintains the set rotation speed with high accuracy against viscosity changes during stirring. Maintenance of the motor main unit is unnecessary as it is a brushless motor. Does not emit interference that may affect aircraft and is designed to be unlikely to malfunction even if noise is received. Free joint (PAT) with hand tightening chuck.
  • Footnotes
    Stand / shaft / stirring blade sold separately. Stand is not included. Please refer to P.1307.
  • Specification details
    With Off-Timer
  • Accessory
    Clamp Holder (Type: 21×16) x 1 pc (Mountable Rod Diameter: φ21 mm)
  • Forward and Reverse Timer
    Can be switched between 5, 10, 20, 30, 45 and 60 sec settings
  • Rotation Control
    Feedback Control and Forward/Reverse Switch (Timer Mode/Manual)
  • Safety Device
    Current limiting circuit
  • zip fastener|chuck
    Collet Type Hand-Tightened Chuck for ø8 mm
  • Power cord length(m)
    2 (With 2-Pole Grounding Type Plug)
  • Power supply details
    Single Phase 100 V ±10%, Common For 50/60 Hz
  • Thermal Protector
    Motor Coil Temperature 90°C, Safety Cover
  • Panel Display
    Rotation Speed Digital 4 Digits / Overload Indication / Torque Indicator (20% scale)
  • Internal Capacity
    1 unit

Product Description

Stirrer that can maintain a configured speed with high precision despite viscosity fluctuations during stirring.
[Features]
· Motor: BL type / DC brushless motor.
· B class insulation (130°C) 40 W, BLh type / DC brushless motor, B class insulation (130°C) 80 W.
· Speed control: Feedback control and forward / reverse switching (timer mode / manual).
· Forward and reverse timer: Can be switched between 5, 10, 20, 30, 45 and 60 sec settings. Has an OFF-timer.
· Uses a brushless motor, so the main motor unit does not require maintenance.
· Has a design that does not generate noise that would impact other devices, and is not likely to malfunction if exposed to noise either.
· Includes a free joint (PAT) fitting chuck.
[Applications]
· For stirring and shaking liquids.

Part Number
1-7123-01 SALE
1-7124-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Rated Torque (N·m) Manufacturer Model Number Manufacturer Product Name Motor Apply Power Consumption Weight
(g)
Internal Capacity

฿ 91,895.00

฿ 68,921.25

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 5~300 1.8 BLh300 High Power Three-One Motor BLh300 DC brushless motor class B insulation (130°C) 80 W For high viscosity 90VA 2800 1 unit

฿ 60,123.00

฿ 48,098.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 5~300 0.9 BL300 Three-One Motor BL300 DC brushless motor class B insulation (130°C) 40 W For high viscosity 88VA 2500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Three-One Motor In Which The Main Motor Body Does Not Require Maintenance

Three-One Motor external appearance
  • Panel display: 4-digit digital rotational speed, overload indication, torque indicator (20% scale)
  • Chuck: collet type hand-tightened chuck for ø8 mm (diameter 8 mm)
  • Safety device: current-limiting circuit
  • Thermal protector: motor coil temperature 90°C, safety cover
  • Power cord length: 2 m (with 2-pole grounding type plug)
  • Power supply, power consumption: BL type / single-phase 100 V ± 10%, 50/60 Hz both acceptable, 88 VA, BLh type / single-phase 100 V ± 10% 50/60 Hz both acceptable, 90 VA
  • Size: BL type / W135 × D175 × H209 mm, BLh type / W135 × D175 × H209 mm
  • Weight: BL type / 2.5 kg, BLh type / 2.8 kg

*Stand, shaft and stirring blades sold separately.

  • Accessories: clamp holder (type: 21 × 16) × 1 (mountable rod diameter: ø21 mm (diameter 21 mm))
Part No.Model NumberCompatibilityRotational Speed (rpm)Rated Torque (N·m)
1-7124-01BL300For High Viscosity5 to 3000.9
1-7124-02BL600For Medium Viscosity10 to 6000.5
1-7124-03BL1200For Medium To Low Viscosity20 to 1,2000.3
1-7124-04BL3000For Low Viscosity50 to 3,0000.1
1-7123-01BLh300 High PowerFor High Viscosity5 to 3001.8
1-7123-02BLh600 High PowerFor Medium Viscosity10 to 6001
1-7123-03BLh1200 High PowerFor Medium To Low Viscosity20 to 1,2000.6

Regarding Differences In Specifications Associated With Three-One Motor Model Changes

Part No.Model NumberItemOld TypeNew Type
1-7124-01BL300Rated Torque (N·m)0.91.3
1-7124-02BL600Rated Torque (N·m)0.50.7
1-7124-03BL1200Rotational Speed (rpm)10 to 1,20020 to 1,200
1-7124-04BL3000Rotational Speed (rpm)30 to 3,00050 to 3,000
1-7123-01BLh300 High PowerRated Torque (N·m)1.82.6
1-7123-02BLh600 High PowerRated Torque (N·m)11.3
1-7123-03BLh1200 High PowerRotational Speed (rpm)10 to 1,20020 to 1,200
Rated Torque (N·m)0.60.7
Changed model product

Changed model product

Old model product

Old model product