(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5472-01 |
1-5472-02 |
1-5472-03 |
1-5472-04 |
1-5473-01 |
1-5473-02 |
1-5473-03 |
1-5473-04 |
1-5474-01 |
1-5474-02 |
1-5474-03 |
1-5474-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Specifications, type | Max. Torque | Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Function | Motor | Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,393.00 ฿ 34,266.95 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 50~3000 | Standard | 0.10N・m(1.0kgf・cm) | 98×155×164 | SM-101 | Tornado Standard SM-101 | 4571110737118 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). | - | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 37,393.00 ฿ 29,914.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 20~1200 | Standard | 0.25N・m(2.5kgf・cm) | 98×155×164 | SM-102 | Tornado Standard SM-102 | 4571110737125 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). | - | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 47,162.00 ฿ 37,729.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 20 Day(s) | 10 to 600 | Standard | 0.49N・m(5.0kgf・cm) | 98×155×164 | SM-103 | Tornado Standard SM-103 | 4571110737132 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). | - | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 37,393.00 ฿ 29,914.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 5~300 | Standard | 0.98N・m(10.0kgf・cm) | 98×155×164 | SM-104 | Tornado Standard SM-104 | 4571110737149 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). | - | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 36,470.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 50~3000 | With timer | 0.10N・m(1.0kgf・cm) | 98×155×164 | SMT-101 | Tornado with Timer SMT-101 | 4571110737156 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A timer function is installed as standard and automatic start and automatic stop are enabled by setting a given time (in minutes, up to 99 hours and 59 minutes). The timer function is linked to the forward and reverse rotation function, and automatic reversing is possible by setting the time of reversing and the total operation time of the timer. | Timer Function, On/Off Timer Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute), Automatic Inversion Time Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute) | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 52,095.00 ฿ 41,676.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 20 Day(s) | 20~1200 | With timer | 0.25N・m(2.5kgf・cm) | 98×155×164 | SMT-102 | Tornado with Timer SMT-102 | 4571110737163 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A timer function is installed as standard and automatic start and automatic stop are enabled by setting a given time (in minutes, up to 99 hours and 59 minutes). The timer function is linked to the forward and reverse rotation function, and automatic reversing is possible by setting the time of reversing and the total operation time of the timer. | Timer Function, On/Off Timer Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute), Automatic Inversion Time Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute) | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 36,470.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 10 to 600 | With timer | 0.49N・m(5.0kgf・cm) | 98×155×64 | SMT-103 | Tornado with Timer SMT-103 | 4571110737170 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A timer function is installed as standard and automatic start and automatic stop are enabled by setting a given time (in minutes, up to 99 hours and 59 minutes). The timer function is linked to the forward and reverse rotation function, and automatic reversing is possible by setting the time of reversing and the total operation time of the timer. | Timer Function, On/Off Timer Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute), Automatic Inversion Time Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute) | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 36,470.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 5~300 | With timer | 0.98N・m(10.0kgf・cm) | 98×155×164 | SMT-104 | Tornado with Timer SMT-104 | 4571110737187 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A timer function is installed as standard and automatic start and automatic stop are enabled by setting a given time (in minutes, up to 99 hours and 59 minutes). The timer function is linked to the forward and reverse rotation function, and automatic reversing is possible by setting the time of reversing and the total operation time of the timer. | Timer Function, On/Off Timer Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute), Automatic Inversion Time Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute) | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 41,288.00 ฿ 36,172.42 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 50~3000 | High Output | 0.16N・m(1.6kgf・cm) | 98×155×164 | PM-201 | Tornado High Output Type PM-201 | 4571110737194 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A high-power 50 W motor installed in a body which is the same size as SM series realizes powerful high torque. | - | DC Brushless Motor 50 W (Class B Insulation/130°C) | AC100V50/60Hz140VA | 3500 | 1 unit | ||
฿ 45,213.00 ฿ 36,170.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 20~1200 | High Output | 0.39N・m(4.0kgf・cm) | 98×155×164 | PM-202 | Tornado High Output Type PM-202 | 4571110737200 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A high-power 50 W motor installed in a body which is the same size as SM series realizes powerful high torque. | - | DC Brushless Motor 50 W (Class B Insulation/130°C) | AC100V50/60Hz140VA | 3500 | 1 unit | ||
฿ 57,029.00 ฿ 45,623.20 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 20 Day(s) | 10 to 600 | High Output | 0.78N・m(8.0kgf・cm) | 98×155×164 | PM-203 | Tornado High Output Type PM-203 | 4571110737217 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A high-power 50 W motor installed in a body which is the same size as SM series realizes powerful high torque. | - | DC Brushless Motor 50 W (Class B Insulation/130°C) | AC100V50/60Hz140VA | 3500 | 1 unit | ||
฿ 45,213.00 ฿ 36,170.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 5~300 | High Output | 1.57N・m(16.0kgf・cm) | 98×155×164 | PM-204 | Tornado High Output Type PM-204 | 4571110737224 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A high-power 50 W motor installed in a body which is the same size as SM series realizes powerful high torque. | - | DC Brushless Motor 50 W (Class B Insulation/130°C) | AC100V50/60Hz140VA | 3500 | 1 unit |
Stirrer/shaker device that achieves high power, low vibration and low noise generation.
[Features]
· Outfitted with a small, high output, low cogging, low vibration, low noise generating brushless motor that utilizes a newly designed magnetic circuit (PAT).
· Using a speed feedback system, it continuously compensates for any load changes during stirring, maintaining the configured rotational speed.
· As a safety measure, in addition to a current limiting circuit, it has a function that automatically stops the motor when the chuck cover is opened.
· Using the forward and reverse switching function, the direction of rotation can be switched even during stirring.
· The ON/OFF and rotational speed settings use a volume-style knob with a switch, giving them excellent operability.
[Applications]
· Allows for stirring without upsetting the laboratory environment.
Part Number |
---|
1-5472-01 |
1-5472-02 |
1-5472-03 |
1-5472-04 |
1-5473-01 |
1-5473-02 |
1-5473-03 |
1-5473-04 |
1-5474-01 |
1-5474-02 |
1-5474-03 |
1-5474-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Specifications, type | Max. Torque | Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Function | Motor | Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,393.00 ฿ 34,266.95 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 50~3000 | Standard | 0.10N・m(1.0kgf・cm) | 98×155×164 | SM-101 | Tornado Standard SM-101 | 4571110737118 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). | - | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 37,393.00 ฿ 29,914.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 20~1200 | Standard | 0.25N・m(2.5kgf・cm) | 98×155×164 | SM-102 | Tornado Standard SM-102 | 4571110737125 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). | - | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 47,162.00 ฿ 37,729.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 20 Day(s) | 10 to 600 | Standard | 0.49N・m(5.0kgf・cm) | 98×155×164 | SM-103 | Tornado Standard SM-103 | 4571110737132 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). | - | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 37,393.00 ฿ 29,914.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 5~300 | Standard | 0.98N・m(10.0kgf・cm) | 98×155×164 | SM-104 | Tornado Standard SM-104 | 4571110737149 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). | - | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 36,470.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 50~3000 | With timer | 0.10N・m(1.0kgf・cm) | 98×155×164 | SMT-101 | Tornado with Timer SMT-101 | 4571110737156 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A timer function is installed as standard and automatic start and automatic stop are enabled by setting a given time (in minutes, up to 99 hours and 59 minutes). The timer function is linked to the forward and reverse rotation function, and automatic reversing is possible by setting the time of reversing and the total operation time of the timer. | Timer Function, On/Off Timer Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute), Automatic Inversion Time Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute) | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 52,095.00 ฿ 41,676.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 20 Day(s) | 20~1200 | With timer | 0.25N・m(2.5kgf・cm) | 98×155×164 | SMT-102 | Tornado with Timer SMT-102 | 4571110737163 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A timer function is installed as standard and automatic start and automatic stop are enabled by setting a given time (in minutes, up to 99 hours and 59 minutes). The timer function is linked to the forward and reverse rotation function, and automatic reversing is possible by setting the time of reversing and the total operation time of the timer. | Timer Function, On/Off Timer Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute), Automatic Inversion Time Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute) | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 36,470.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 10 to 600 | With timer | 0.49N・m(5.0kgf・cm) | 98×155×64 | SMT-103 | Tornado with Timer SMT-103 | 4571110737170 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A timer function is installed as standard and automatic start and automatic stop are enabled by setting a given time (in minutes, up to 99 hours and 59 minutes). The timer function is linked to the forward and reverse rotation function, and automatic reversing is possible by setting the time of reversing and the total operation time of the timer. | Timer Function, On/Off Timer Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute), Automatic Inversion Time Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute) | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 36,470.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 5~300 | With timer | 0.98N・m(10.0kgf・cm) | 98×155×164 | SMT-104 | Tornado with Timer SMT-104 | 4571110737187 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A timer function is installed as standard and automatic start and automatic stop are enabled by setting a given time (in minutes, up to 99 hours and 59 minutes). The timer function is linked to the forward and reverse rotation function, and automatic reversing is possible by setting the time of reversing and the total operation time of the timer. | Timer Function, On/Off Timer Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute), Automatic Inversion Time Setting Range: 1 Minute-99 Hours 59 Minutes (Per Minute) | DC Brushless Motor 30 W (Class B Insulation/130°C) | AC100V50/60Hz88VA | 2500 | 1 unit | ||
฿ 41,288.00 ฿ 36,172.42 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 50~3000 | High Output | 0.16N・m(1.6kgf・cm) | 98×155×164 | PM-201 | Tornado High Output Type PM-201 | 4571110737194 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A high-power 50 W motor installed in a body which is the same size as SM series realizes powerful high torque. | - | DC Brushless Motor 50 W (Class B Insulation/130°C) | AC100V50/60Hz140VA | 3500 | 1 unit | ||
฿ 45,213.00 ฿ 36,170.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 20~1200 | High Output | 0.39N・m(4.0kgf・cm) | 98×155×164 | PM-202 | Tornado High Output Type PM-202 | 4571110737200 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A high-power 50 W motor installed in a body which is the same size as SM series realizes powerful high torque. | - | DC Brushless Motor 50 W (Class B Insulation/130°C) | AC100V50/60Hz140VA | 3500 | 1 unit | ||
฿ 57,029.00 ฿ 45,623.20 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 20 Day(s) | 10 to 600 | High Output | 0.78N・m(8.0kgf・cm) | 98×155×164 | PM-203 | Tornado High Output Type PM-203 | 4571110737217 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A high-power 50 W motor installed in a body which is the same size as SM series realizes powerful high torque. | - | DC Brushless Motor 50 W (Class B Insulation/130°C) | AC100V50/60Hz140VA | 3500 | 1 unit | ||
฿ 45,213.00 ฿ 36,170.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 5~300 | High Output | 1.57N・m(16.0kgf・cm) | 98×155×164 | PM-204 | Tornado High Output Type PM-204 | 4571110737224 | A small-size, high-power, low-cogging, low-vibration, and low-noise DC brushless motor equipped with a newly designed magnetic circuit (PAT) enables stirring without impairing the environment of a laboratory. A speed feedback system always responds to changes in load during stirring and keeps the set rotation rate. A current-limiting circuit is installed as a safety device as a matter of course and opening the chuck cover automatically stops the motor. With a forward and reverse rotation function, the direction of rotation can be switched with a touch of a button even during stirring. A control knob with a switch is used for turning on and off and setting the rotation rate, which is easy to use. A hand-fastening chuck which does not need a chuck handle, and a motor lock mechanism linked to the chuck cover enable one-handed operation. A collet is used for retaining the stirring shaft, which provides high retaining force, restrains shaft runout and is compatible with the forward and reverse rotation function (an optional collet can change the diameter of the stirring shaft). A high-power 50 W motor installed in a body which is the same size as SM series realizes powerful high torque. | - | DC Brushless Motor 50 W (Class B Insulation/130°C) | AC100V50/60Hz140VA | 3500 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Standard type
Type with timer
High output type
Opening the chuck cover automatically stops the motor, preventing winding accidents.
Free clamp mechanism: angle of the main body can be adjusted, allowing for easy position matching.
· Utilizes a hand-tightened chuck that does not require a chuck handle, and allows for one-handed operation with a motor lock mechanism linked with the chuck cover.
· The stirring shaft is supported by a collet system, providing excellent holding strength and suppressing shaft vibration, and forward/reverse operation is supported (stirring shaft diameter can also be changed with optional collet); SMT type (type with timer) features.
· The timer function comes standard, and setting the time (in 1 minute increments, max. 99 hours 59 minutes) allows for automatic start and stop.
· The timer function is also linked with the forward/reverse function, so setting the reverse time and total timer operation time allows for automatic reverse. PM type (high output type) features.
· Equipped with a high-output 50 W motor in a body the same size as the SM series, achieving a high level of powerful torque.
Part No. | Model Number | Type | Rotational Speed (rpm) | Maximum Torque (N·m) {kgf·cm} | Note / JAN Code |
---|---|---|---|---|---|
1-5472-01 | SM-101 | Standard type | 50 to 3,000 | 0.10 {1.0} | 4571110737118 |
1-5472-02 | SM-102 | Standard type | 20 to 1,200 | 0.25 {2.5} | 4571110737125 |
1-5472-03 | SM-103 | Standard type | 10 to 600 | 0.49 {5.0} | 4571110737132 |
1-5472-04 | SM-104 | Standard type | 5 to 300 | 0.98 {10.0} | 4571110737149 |
1-5473-01 | SMT-101 | Type with timer | 50 to 3,000 | 0.10 {1.0} | 4571110737156 |
1-5473-02 | SMT-102 | Type with timer | 20 to 1,200 | 0.25 {2.5} | 4571110737163 |
1-5473-03 | SMT-103 | Type with timer | 10 to 600 | 0.49 {5.0} | 4571110737170 |
1-5473-04 | SMT-104 | Type with timer | 5 to 300 | 0.98 {10.0} | 4571110737187 |
1-5474-01 | PM-201 | High output type | 50 to 3,000 | 0.16 {1.6} | 4571110737194 |
1-5474-02 | PM-202 | High output type | 20 to 1,200 | 0.39 {4.0} | 4571110737200 |
1-5474-03 | PM-203 | High output type | 10 to 600 | 0.78 {8.0 | 4571110737217 |
1-5474-04 | PM-204 | High output type | 5 to 300 | 1.57 {16.0} | 4571110737224 |
Type | Standard type | Type with timer | |||||||
---|---|---|---|---|---|---|---|---|---|
Part No. | 1-5472-01 | 1-5472-02 | 1-5472-03 | 1-5472-04 | 1-5473-01 | 1-5473-02 | 1-5473-03 | 1-5473-04 | |
Model Number | SM-101 | SM-102 | SM-103 | SM-104 | SMT-101 | SMT-102 | SMT-103 | SMT-104 | |
Reference No. | 011960 | 011960 | 011960 | 011960 | 011960 | 011960 | 011960 | 011960 | |
Rotational Speed (rpm) | 50 to 3,000 | 20 to 1,200 | 10 to 600 | 5 to 300 | 50 to 3,000 | 20 to 1,200 | 10 to 600 | 5 to 300 | |
Maximum Torque (N·c) {of·b} | 0.10 {1.0} | 0.25 {2.5} | 0.49 {5.0} | 0.98 {10.0} | 0.10 {1.0} | 0.25 {2.5} | 0.49 {5.0} | 0.98 {10.0} | |
Rotation Control | Speed Feedback Control | ||||||||
Motor | 30 W DC Brushless Motor (Class B Insulation / 130°C) | ||||||||
Safety Functions | Thermal Protector / Current-Limiting Circuit / Chuck Cover Interlocking Failsafe Function | ||||||||
Functionality | Timer Function | ― | On/Off Timer Setting Range: 1 Minute to 99 Hours 59 Minutes (1-Minute Increments), Automatic Inversion Time Setting Range: 1 Minute to 99 Hours 59 Minutes (1-Minute Increments) | ||||||
Included Functions | Forward/Reverse Operation Switching Function | ||||||||
Chuck | Collet Type Hand-Tightened Chuck For ø8 mm | ||||||||
Size | 98 × 155 × 164 mm | ||||||||
Power Supply | 100 V AC 50/60 Hz 88 VA | ||||||||
Weight | 2.5 kg | ||||||||
Accessories | Stirring Blade Propeller Type (ø50 mm) (1-5472-11) / Stirring Blade Fixing Nut (1-5472-12) / Stirring Rod (ø8 × 495 mm) (1-5472-13) / Arm Holder (1-5472-14) / Arm Bar (1-5472-15) |
Type | High output type | ||||
---|---|---|---|---|---|
Part No. | 1-5474-01 | 1-5474-02 | 1-5474-03 | 1-5474-04 | |
Model Number | PM-201 | PM-202 | PM-203 | PM-204 | |
Reference No. | 011960 | 011960 | 011960 | 011960 | |
Rotational Speed (rpm) | 50 to 3,000 | 20 to 1,200 | 10 to 600 | 5 to 300 | |
Maximum Torque (N·c) {of·b} | 0.16 {1.6} | 0.39 {4.0} | 0.78 {8.0} | 1.57 {16.0} | |
Rotation Control | Speed Feedback Control | ||||
Motor | 50 W DC Brushless Motor (Class B Insulation / 130°C) | ||||
Safety Functions | Thermal Protector / Current-Limiting Circuit / Chuck Cover Interlocking Failsafe Function | ||||
Functionality | Timer Function | ― | |||
Included Functions | Forward/Reverse Operation Switching Function | ||||
Chuck | Collet Type Hand-Tightened Chuck For ø8 mm | ||||
Size | 98 × 155 × 164 mm | ||||
Power Supply | 100 V AC 50/60 Hz 140 VA | ||||
Weight | 3.5 kg | ||||
Accessories | Stirring Blade Propeller Type (ø50 mm) (1-5472-11) / Stirring Blade Fixing Nut (1-5472-12) / Stirring Rod (ø8 × 495 mm) (1-5472-13) / Arm Holder (1-5472-14) / Arm Bar (1-5472-15) |
1-5472-01 to 04, 1-5474-01 to 04
1-5473-01 to 04
Unit: mm
How can we improve?
How can we improve?