Titanium Cooling Coil

Caution
Product Description
Cooling device capable of powerful cooling of the contained liquid.
[Features]
· The titanium cooling coils will not break like glass does.
· Contained fluid is strongly cooled by the passage of the coolant. Heating is also possible by the passage of warm water.
· There are 3 types with a clamp fixing.
· Has excellent corrosion resistance to aqueous solutions containing chloride ions, such as table salt, calcium chloride, hydrochloric acid, etc.
· Lightweight and easy to handle (approx. 60% of the weight of stainless steel).
· Materials: TTH-340W (titanium class 2 pipe)
[Applications]
· Perfect for cooling or heating small quantities of liquid in a research laboratory.
Cooling Unit Made Of Titanium That Is Lightweight, Easy-To-Handle And Not Prone To Breaking Like Glass

Titanium cooling coil usage example
Heat transfer area: MR-01/0.1 m2, MR-02/0.14 m2, MR-03/0.22 m2
Cooling water flow rate: 4 to 10 L/min
Cooling tube plate thickness: 0.5 Tmm
Bamboo shoot: outer diameter 10.5 mm.
1-5849-01 to 03 Dimensional Diagrams

-01 dimensional diagram.

-02 dimensional diagram.

-03 dimensional diagram.
| Part No. | Model Number | Coil Size (Outer Diameter × Length) | Main Body Size (mm) |
|---|---|---|---|
| 1-5849-01 | MR-01 | ø10 mm × 3.4 m | ø100 × 160 (Total Height 315) |
| 1-5849-02 | MR-02 | ø10 mm × 4.5 m | ø100 × 196 (Total Height 350) |
| 1-5849-03 | MR-03 | ø10 mm × 7.8 m | ø100 × 350 (Total Height 505) |