Circulator (For Constant Temperature), MTC Series

Caution
Product Description
Using a pump with a high pump head, smooth circulation can be achieved even to locations with high resistance.
[Features]
· Utilizes a high-lift pump. (Maximum flow rate of 40.7 / 44.6 L/min, maximum pump lift of 13.6 / 19.1 m).
· Comes standard with a bypass valve, allowing for rough adjustment of flow rate.
· Comes standard with external operation / external alarm output terminal and external alarm input terminal / remote control terminal.
· Through the outage restoration feature, it can be automatically restarted in the event of a power outage.
· Can also circulate pure water.
[Applications]
· As a cooling device for semiconductor manufacturing equipment.
Thermostatic Water Circulator With Bypass Valve As Standard Equipment

Using a pump with a high pump head (max. flow rate 40.7/44.6 L/min and max. pump head 13.6/19.1 m) provides smooth circulation even to locations with significant resistance.
Comes standard with a bypass valve, allowing for general adjustment of flow rate.
Pure water can also be circulated, allowing it to also be used as a cooling device for semiconductor manufacturing equipment.
Comes standard with external operation / external alarm output terminal and external alarm input terminal / remote control terminal.
With a power outage recovery feature, it can be automatically restarted in the event of a power outage.

Back

Controller

Usage image
Miscellaneous Data

Circulation pump capacity graph (pump unit capacity)
Note) Values are not guaranteed.

Cooling time graph (50 Hz)
Note 1) Values are not guaranteed.
Note 2) Cooling performance will differ depending on conditions.

Cooling capacity graph (50 Hz)
Note 1) Values are not guaranteed.
Note 2) Cooling performance will differ depending on conditions.
About The Product Specifications
| Part No. | Model Number | Temperature Control Range (°C) | Cooling Performance (W) |
|---|---|---|---|
| 1-8968-01 | MTC-1000 | 10 to 30 | 1,000 |
| 1-8968-03 | MTC-1500 | 10 to 30 | 1,500 |
| 1-8968-05 | MTC-3000 | 10 to 30 | 3,000 |
| Model Number | MTC-1000 | MTC-1500 | MTC-3000 | |
|---|---|---|---|---|
| Circulation Method | Closed-System Circulation | |||
| Performance | Cooling Performance | 1,000 W at Liquid Temperature 20℃ (Room Temperature 20℃) | 1,500 W at Liquid Temperature 20℃ (Room Temperature 20℃) | 3,000 W at Liquid Temperature 20℃ (Room Temperature 20℃) |
| External Circulation Capacity (50/60 Hz) | Max. Flow Rate 40.7/44.6 L/min, Max. Pump Head 13.6/19.1 m (*Performance For Pump Unit) | |||
| Functionality | Temperature Setting/Display | Sheet Key Input / Digital Display | ||
| Safety Functions | Earth-Leakage Circuit Breaker, Freezer Overload, High-Voltage Pressure Switch, Circulation Pump Overcurrent Protection, Water Level Warning | |||
| External Input/Output | External Alarm Output Terminal / External Operation Output Terminal / Remote Operation Terminal / External Alarm Input Terminal | |||
| Components | Freezer | 470 W | 600 W | 900 W |
| Refrigerant | R407C | |||
| External Circulation Connection Port | Combined Discharge Outlet / Return Outlet, Outlet Diameter Rc3/4 | |||
| Liquid Tank | Stainless Steel, Approx. 16 L | Stainless Steel, Approx. 32 L | ||
| Electrical Characteristics | Power Supply | 100 V AC 50/60 Hz | Single-Phase 200 V AC 50/60 Hz | |
| Power Cord Length | 2 m (3P Plug + Adapter) | 2 m (Round Terminal) | ||
| Maximum Operating Current | 8 A | 9 A | 8 A | |
| Outer Dimensions | 360 × 460 × 1,020 mm | 430 × 520 × 1,100 mm | ||
| Weight | 55 kg | 60 kg | 80 kg | |
* The performance is measured with room temperature at 20℃, 50 Hz and under no load.