(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Range Electricity Consumed (W) 600

Electric Range Electricity Consumed (W) 600

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8514-01

  • Product Type
    Stove
  • Power Supply
    100V
  • Size(mm)
    289X208X93
  • Power Consumption(W)
    600
  • Product Name
    Electric cooking stove HP-635 (L)
  • Manufacturer Model Number
    HP-635(L)
  • JAN Code
    4904550903520
  • Weight(g)
    1500
  • Power cord length(m)
    1.7 (2P Plug)
  • Detailed Specifications
    Heating 3-Stage Switching (outside 300 W / inside 300 W / inside and outside 600 W) / With Height Adjustable Tripod
  • Power supply details
    Single-Phase 100 V 50/60 Hz 600 W
  • Internal Capacity
    1 unit
Part Number
1-8514-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,910.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stove
  • Power Supply
    100V
  • Size(mm)
    289X208X93
  • Power Consumption(W)
    600
  • Product Name
    Electric cooking stove HP-635 (L)
  • Manufacturer Model Number
    HP-635(L)
  • JAN Code
    4904550903520
  • Weight(g)
    1500
  • Power cord length(m)
    1.7 (2P Plug)
  • Detailed Specifications
    Heating 3-Stage Switching (outside 300 W / inside 300 W / inside and outside 600 W) / With Height Adjustable Tripod
  • Power supply details
    Single-Phase 100 V 50/60 Hz 600 W
  • Internal Capacity
    1 unit

Specifications of 1-8514-01

  • Product Type
    Stove
  • Power Supply
    100V
  • Size(mm)
    289X208X93
  • Power Consumption(W)
    600
  • Product Name
    Electric cooking stove HP-635 (L)
  • Manufacturer Model Number
    HP-635(L)
  • JAN Code
    4904550903520
  • Weight(g)
    1500
  • Power cord length(m)
    1.7 (2P Plug)
  • Detailed Specifications
    Heating 3-Stage Switching (outside 300 W / inside 300 W / inside and outside 600 W) / With Height Adjustable Tripod
  • Power supply details
    Single-Phase 100 V 50/60 Hz 600 W
  • Internal Capacity
    1 unit
Part Number
1-8514-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,910.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1