(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Heater Clamp

Pipe Heater Clamp

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-1223-01

  • Product Type
    Heating Equipment Related Product
  • External Dimensions(mm)
    103X65X50
  • Specifications
    Tank Setting Width: 30 mm (Max)
  • Product Name
    Pipe Heater Clamp PC
  • Manufacturer Model Number
    PC
  • Material
    Unichrome Plated Steel
  • Features
    Can be used to secure pipe heater firmly to water tank.
Part Number
1-1223-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,637.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Heating Equipment Related Product
  • External Dimensions(mm)
    103X65X50
  • Specifications
    Tank Setting Width: 30 mm (Max)
  • Product Name
    Pipe Heater Clamp PC
  • Manufacturer Model Number
    PC
  • Material
    Unichrome Plated Steel
  • Features
    Can be used to secure pipe heater firmly to water tank.

Product Description

Can be used to secure pipe heater firmly to water tank.

Specifications of 1-1223-01

  • Product Type
    Heating Equipment Related Product
  • External Dimensions(mm)
    103X65X50
  • Specifications
    Tank Setting Width: 30 mm (Max)
  • Product Name
    Pipe Heater Clamp PC
  • Manufacturer Model Number
    PC
  • Material
    Unichrome Plated Steel
  • Features
    Can be used to secure pipe heater firmly to water tank.
Part Number
1-1223-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,637.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1