(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Program Pipe Electric Furnace

Program Pipe Electric Furnace

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,778.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7555-11
1-7555-12
1-7555-15 SALE
1-7555-17 SALE
1-7555-18 SALE
1-7555-19 SALE
1-7555-21 SALE
1-7555-23 SALE
1-7555-31 SALE
1-7555-33 SALE
1-7555-42 SALE
1-7555-43 SALE
1-7555-44 SALE
1-7555-45 SALE
1-7555-46 SALE
1-7555-47 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Temperature Range
(°C)
Heater capacity
(W)
Power Supply External Dimensions
(mm)
Internal dimensions
(mm)
Other Details Type Product Name Manufacturer Model Number JAN Code Weight
(g)
Control Method Power cord length
(m)
Accessory Compatible Reactor Core Tube Sensor Temperature Setting Range
(°C)
Safety Device Function Power supply details Exterior Furnace material Footnotes Internal Capacity

฿ 6,778.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ30×φ24×500 - Option For TMF-300N For Ceramic Core Tube TMF-300 Ceramic Core Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 7,837.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ50×φ42×500 - Option For TMF-500N For Ceramic Core Tube TMF-500 Ceramic Core Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 15,250.00

฿ 12,200.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ70×φ60×500 - Option For TMF-700N For Ceramic Core Tube TMF-700 Ceramic Core Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 45,010.00

฿ 36,008.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ30×φ24×500 - Option For TMF-300N Quartz Tube for TMF-300 Quartz Furnace Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 81,699.00

฿ 71,486.63

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ50×φ44×500 - Option For TMF-500N Quartz Tube for TMF-500 Quartz Furnace Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 99,853.00

฿ 87,371.38

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ70.5×φ64.5×500 - Option For TMF-700N Quartz Tube for TMF-700 Quartz Furnace Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 124,817.00

฿ 102,786.80

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 100~1200 1200 100V 395×350×488 30×300 - - Program Pipe Electric Furnace TMF-300N TMF-300N - 38000 PID Control, SSR Output 2 (2P Plug) - - R Thermocouple X2 100~1200 Independent overheating prevention, (digital input temperature setting), door switch, ground leakage breaker, self-diagnostic function (main relay off when sensor or heater are disconnected.) Program Settings (16 Steps, 8 Patterns), Timer AC100V 50/60Hz 12A Steel with Heat-Resistant Coating Fireproof bricks Furnace tube is not included with the main body. 1 unit

฿ 222,400.00

฿ 183,146.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 100~1200 1800 200V 395×390×510 70×300 - - Program Pipe Electric Furnace TMF-700N TMF-700N - 39000 PID Control, SSR Output 2 (Round Terminal) - - R Thermocouple X2 100~1200 Independent overheating prevention, (digital input temperature setting), door switch, ground leakage breaker, self-diagnostic function (main relay off when sensor or heater are disconnected.) Program Settings (16 Steps, 8 Patterns), Timer Single layer 200 VAC 50/60 Hz 9 A Steel with Heat-Resistant Coating Fireproof bricks Furnace tube is not included with the main body. Quartz reactor core pipe cannot be used for gas replacement unit. 1 unit

฿ 26,475.00

฿ 21,180.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ30×φ24×500 - Option For TMF-300N 99% Alumina Furnace Tube for TMF-300 Alumina 99% Furnace Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 74,133.00

฿ 55,599.75

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ70×φ60×500 - Option For TMF-700N 99% Alumina Furnace Tube for TMF-700 Alumina 99% Furnace Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 147,509.00

฿ 121,473.66

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 100~1200 1400 100V 395×390×510 50×300 - - Program Pipe Electric Furnace TMF-500N TMF-500N - 39000 PID Control, SSR Output 2 (Round Terminal) - - R Thermocouple X2 100~1200 Independent overheating prevention, (digital input temperature setting), door switch, ground leakage breaker, self-diagnostic function (main relay off when sensor or heater are disconnected.) Program Settings (16 Steps, 8 Patterns), Timer AC100V 50/60Hz 15A Steel with Heat-Resistant Coating Fireproof bricks Furnace tube is not included with the main body. Quartz reactor core pipe cannot be used for gas replacement unit. 1 unit

฿ 29,123.00

฿ 23,298.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Option Gas Replacement Unit for TMF-300N Gas Replacement Unit for TMF-300N Gas Replacement Unit for TMF-300N 4560111726344 - - - Aluminum Lid x 2 Pieces BS Valve (For Pipe Inner Diameter Φ6 mm) x 1 Exhaust Plug Screw x 1 Piece O-Ring 2 Pieces Ceramic, 99% Alumina, Quartz - - - - - - - Furnace tube is not included with the main body. 1 unit

฿ 32,302.00

฿ 25,841.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Option Gas Replacement Unit for TMF-500N Gas Replacement Unit for TMF-500N Gas Replacement Unit for TMF-500N 4560111726351 - - - Aluminum Lid x 2 Pieces BS Valve (For Pipe Inner Diameter Φ6 mm) x 1 Exhaust Plug Screw x 1 Piece O-Ring 2 Pieces Ceramic, Alumina 99% - - - - - - - Furnace tube is not included with the main body. 1 unit

฿ 32,302.00

฿ 25,841.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Option Unit for TMF-500N Quartz Furnace Tube Unit for TMF-500N Quartz Furnace Tube Unit for TMF-500N Quartz Furnace Tube 4560111726368 - - - Aluminum Lid x 2 Pieces BS Valve (For Pipe Inner Diameter Φ6 mm) x 1 Exhaust Plug Screw x 1 Piece O-Ring 2 Pieces Quartz - - - - - - - Furnace tube is not included with the main body. 1 unit

฿ 38,655.00

฿ 30,924.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Option Gas Replacement Unit for TMF-700N Gas Replacement Unit for TMF-700N Gas Replacement Unit for TMF-700N 4560111726375 - - - Aluminum Lid x 2 Pieces BS Valve (For Pipe Inner Diameter Φ6 mm) x 1 Exhaust Plug Screw x 1 Piece O-Ring 2 Pieces Ceramic, Alumina 99% - - - - - - - Furnace tube is not included with the main body. 1 unit

฿ 38,655.00

฿ 30,924.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Option Unit for TMF-700N Quartz Furnace Tube Unit for TMF-700N Quartz Furnace Tube Unit for TMF-700N Quartz Furnace Tube 4560111726382 - - - Aluminum Lid x 2 Pieces BS Valve (For Pipe Inner Diameter Φ6 mm) x 1 Exhaust Plug Screw x 1 Piece O-Ring 2 Pieces Quartz - - - - - - - Furnace tube is not included with the main body. 1 unit

Basic Specifications

  • Product Type
    Electric furnace
  • Features
    Use of furnace tube and gas exchange unit will enable heating under inert environment. Depending on purpose, furnace tube material can be selected. In addition to automatic overheating protection feature that interlocks with preset temperature, it is also equipped with burnout feature that detects sensor abnormalities and completely independent overboosting prevention feature. Equipped with safety feature that shuts off power to heater when door is opened. Airtightness of gas exchange unit has been improved by adoption of O-ring. (Not completely airtight.)

Product Description

1,200°C maximum during daily use / fast temperature increase.

Part Number
1-7555-11
1-7555-12
1-7555-15 SALE
1-7555-17 SALE
1-7555-18 SALE
1-7555-19 SALE
1-7555-21 SALE
1-7555-23 SALE
1-7555-31 SALE
1-7555-33 SALE
1-7555-42 SALE
1-7555-43 SALE
1-7555-44 SALE
1-7555-45 SALE
1-7555-46 SALE
1-7555-47 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Temperature Range
(°C)
Heater capacity
(W)
Power Supply External Dimensions
(mm)
Internal dimensions
(mm)
Other Details Type Product Name Manufacturer Model Number JAN Code Weight
(g)
Control Method Power cord length
(m)
Accessory Compatible Reactor Core Tube Sensor Temperature Setting Range
(°C)
Safety Device Function Power supply details Exterior Furnace material Footnotes Internal Capacity

฿ 6,778.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ30×φ24×500 - Option For TMF-300N For Ceramic Core Tube TMF-300 Ceramic Core Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 7,837.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ50×φ42×500 - Option For TMF-500N For Ceramic Core Tube TMF-500 Ceramic Core Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 15,250.00

฿ 12,200.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ70×φ60×500 - Option For TMF-700N For Ceramic Core Tube TMF-700 Ceramic Core Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 45,010.00

฿ 36,008.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ30×φ24×500 - Option For TMF-300N Quartz Tube for TMF-300 Quartz Furnace Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 81,699.00

฿ 71,486.63

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ50×φ44×500 - Option For TMF-500N Quartz Tube for TMF-500 Quartz Furnace Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 99,853.00

฿ 87,371.38

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ70.5×φ64.5×500 - Option For TMF-700N Quartz Tube for TMF-700 Quartz Furnace Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 124,817.00

฿ 102,786.80

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 100~1200 1200 100V 395×350×488 30×300 - - Program Pipe Electric Furnace TMF-300N TMF-300N - 38000 PID Control, SSR Output 2 (2P Plug) - - R Thermocouple X2 100~1200 Independent overheating prevention, (digital input temperature setting), door switch, ground leakage breaker, self-diagnostic function (main relay off when sensor or heater are disconnected.) Program Settings (16 Steps, 8 Patterns), Timer AC100V 50/60Hz 12A Steel with Heat-Resistant Coating Fireproof bricks Furnace tube is not included with the main body. 1 unit

฿ 222,400.00

฿ 183,146.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 100~1200 1800 200V 395×390×510 70×300 - - Program Pipe Electric Furnace TMF-700N TMF-700N - 39000 PID Control, SSR Output 2 (Round Terminal) - - R Thermocouple X2 100~1200 Independent overheating prevention, (digital input temperature setting), door switch, ground leakage breaker, self-diagnostic function (main relay off when sensor or heater are disconnected.) Program Settings (16 Steps, 8 Patterns), Timer Single layer 200 VAC 50/60 Hz 9 A Steel with Heat-Resistant Coating Fireproof bricks Furnace tube is not included with the main body. Quartz reactor core pipe cannot be used for gas replacement unit. 1 unit

฿ 26,475.00

฿ 21,180.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ30×φ24×500 - Option For TMF-300N 99% Alumina Furnace Tube for TMF-300 Alumina 99% Furnace Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 74,133.00

฿ 55,599.75

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - φ70×φ60×500 - Option For TMF-700N 99% Alumina Furnace Tube for TMF-700 Alumina 99% Furnace Tube - - - - - - - - - - - - - Furnace tube is not included with the main body. 1 pc.

฿ 147,509.00

฿ 121,473.66

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 100~1200 1400 100V 395×390×510 50×300 - - Program Pipe Electric Furnace TMF-500N TMF-500N - 39000 PID Control, SSR Output 2 (Round Terminal) - - R Thermocouple X2 100~1200 Independent overheating prevention, (digital input temperature setting), door switch, ground leakage breaker, self-diagnostic function (main relay off when sensor or heater are disconnected.) Program Settings (16 Steps, 8 Patterns), Timer AC100V 50/60Hz 15A Steel with Heat-Resistant Coating Fireproof bricks Furnace tube is not included with the main body. Quartz reactor core pipe cannot be used for gas replacement unit. 1 unit

฿ 29,123.00

฿ 23,298.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Option Gas Replacement Unit for TMF-300N Gas Replacement Unit for TMF-300N Gas Replacement Unit for TMF-300N 4560111726344 - - - Aluminum Lid x 2 Pieces BS Valve (For Pipe Inner Diameter Φ6 mm) x 1 Exhaust Plug Screw x 1 Piece O-Ring 2 Pieces Ceramic, 99% Alumina, Quartz - - - - - - - Furnace tube is not included with the main body. 1 unit

฿ 32,302.00

฿ 25,841.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Option Gas Replacement Unit for TMF-500N Gas Replacement Unit for TMF-500N Gas Replacement Unit for TMF-500N 4560111726351 - - - Aluminum Lid x 2 Pieces BS Valve (For Pipe Inner Diameter Φ6 mm) x 1 Exhaust Plug Screw x 1 Piece O-Ring 2 Pieces Ceramic, Alumina 99% - - - - - - - Furnace tube is not included with the main body. 1 unit

฿ 32,302.00

฿ 25,841.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Option Unit for TMF-500N Quartz Furnace Tube Unit for TMF-500N Quartz Furnace Tube Unit for TMF-500N Quartz Furnace Tube 4560111726368 - - - Aluminum Lid x 2 Pieces BS Valve (For Pipe Inner Diameter Φ6 mm) x 1 Exhaust Plug Screw x 1 Piece O-Ring 2 Pieces Quartz - - - - - - - Furnace tube is not included with the main body. 1 unit

฿ 38,655.00

฿ 30,924.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Option Gas Replacement Unit for TMF-700N Gas Replacement Unit for TMF-700N Gas Replacement Unit for TMF-700N 4560111726375 - - - Aluminum Lid x 2 Pieces BS Valve (For Pipe Inner Diameter Φ6 mm) x 1 Exhaust Plug Screw x 1 Piece O-Ring 2 Pieces Ceramic, Alumina 99% - - - - - - - Furnace tube is not included with the main body. 1 unit

฿ 38,655.00

฿ 30,924.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Option Unit for TMF-700N Quartz Furnace Tube Unit for TMF-700N Quartz Furnace Tube Unit for TMF-700N Quartz Furnace Tube 4560111726382 - - - Aluminum Lid x 2 Pieces BS Valve (For Pipe Inner Diameter Φ6 mm) x 1 Exhaust Plug Screw x 1 Piece O-Ring 2 Pieces Quartz - - - - - - - Furnace tube is not included with the main body. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1