Ultrahigh Temperature Electric Furnace

Brand :
AS ONE

Caution

    Product Description

    Ultra-High Temperature Electric Furnace capable of reaching up to 1600°C.
    The furnace is equipped with a gas replacement port, allowing inert gases such as nitrogen to be introduced for processes that require an inert gas.
    Rapid heating capability allows it to reach 1600°C in approximately 60 minutes.
    [Features]
    - Temperature setting range: 100~1650°C
    - Temperature setting resolution: 1°C
    - Normal operating temperature: 1000~1600°C
    - Temperature control method: PID control
    - Sensor: Type R thermocouple
    - Heater: Nichrome molybdenum heater 3000W
    - Program function: 16 steps, 6 patterns
    - Time setting range: 0 minutes~99 hours 59 minutes (in 1 minute increments)
    - Safety mechanisms: Independent overload protection device, door switch, sensor error detection, overcurrent protection breaker
    - Material Exterior: Steel (heat-resistant paint finish)
    - Material Furnace body: Ceramic high resistant board
    - Power supply: Single phase 200V 50/60Hz 15A
    - Power cord: 2 m cord with round terminals
    - External dimensions: 705 x 500 x 540 mm
    - Weight: approx. 75 kg
    - Accessories: 1 furnace floor plate

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat