(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop Electric Furnace

Desktop Electric Furnace

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 72,336.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-761-13 SALE
1-761-31 SALE
1-761-32 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Temperature Range
(°C)
Heater capacity
(W)
Power Supply External Dimensions
(mm)
Internal dimensions
(mm)
Other Specifications Temperature Control System Product Name Manufacturer Model Number Weight
(g)
Power cord length
(m)
Sensor Heat-up period Temperature Setting Increment
(°C)
Heat Insulation Material Heat Generator Body Features Footnotes Internal Capacity

฿ 226,937.00

฿ 186,882.62

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Normal Temperature~1200 3000 200V 480×760×520 250×500×200 - With Temperature Alarm Function PID Control / Digital Setting (Digital Command) Benchtop electric furnace, main unit AMF-25 AMF-25 200V 55000 - K Thermocouple Room temperature to 1000°C/1 hr. 1 Ceramic fiber molding (furnace body) ceramic bulk rock wool FCH-1 Because the temperature control section and the furnace body are separated, replacement costs are reduced. Excellent airtightness and gas replacement possible inside the furnace. Temperature controller is not included with the main body. 1 unit

฿ 72,336.00

฿ 63,294.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - 100V 350×350×80 - Option - - Electric furnace, temperature controller 100 V Dedicated temperature controller 100 V - 2 (3P Plug) - - - - - - - 1 pc.

฿ 72,336.00

฿ 63,294.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - 200V 350×350×80 - Option - - Electric furnace, temperature controller 200 V Dedicated temperature controller 200 V - 2 (R2-5M Terminal) - - - - - - - 1 pc.

Basic Specifications

Product Description

Because the temperature control section and the furnace body are separated, replacement costs are reduced. Has excellent airtightness and can replace gas within furnaces.

Part Number
1-761-13 SALE
1-761-31 SALE
1-761-32 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Temperature Range
(°C)
Heater capacity
(W)
Power Supply External Dimensions
(mm)
Internal dimensions
(mm)
Other Specifications Temperature Control System Product Name Manufacturer Model Number Weight
(g)
Power cord length
(m)
Sensor Heat-up period Temperature Setting Increment
(°C)
Heat Insulation Material Heat Generator Body Features Footnotes Internal Capacity

฿ 226,937.00

฿ 186,882.62

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Normal Temperature~1200 3000 200V 480×760×520 250×500×200 - With Temperature Alarm Function PID Control / Digital Setting (Digital Command) Benchtop electric furnace, main unit AMF-25 AMF-25 200V 55000 - K Thermocouple Room temperature to 1000°C/1 hr. 1 Ceramic fiber molding (furnace body) ceramic bulk rock wool FCH-1 Because the temperature control section and the furnace body are separated, replacement costs are reduced. Excellent airtightness and gas replacement possible inside the furnace. Temperature controller is not included with the main body. 1 unit

฿ 72,336.00

฿ 63,294.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - 100V 350×350×80 - Option - - Electric furnace, temperature controller 100 V Dedicated temperature controller 100 V - 2 (3P Plug) - - - - - - - 1 pc.

฿ 72,336.00

฿ 63,294.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - 200V 350×350×80 - Option - - Electric furnace, temperature controller 200 V Dedicated temperature controller 200 V - 2 (R2-5M Terminal) - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1