(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box Stove

Box Stove

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7895-14

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    800~1650
  • External Dimensions(mm)
    450×550×620
  • Internal dimensions(mm)
    125×155×130
  • Temperature Control System
    Program
  • Product Name
    Box Stove KBF314N1
  • Manufacturer Model Number
    KBF-314N1
  • Weight(g)
    65000
  • Accessory
    Alumina Type Hearth Floor Board x 1 / Power Supply Cable (3 m)
  • Safety Device
    Door Switch / Overheating Prevention Meter
  • Power supply details
    AC200V 20A Single-Phase 50/60 Hz
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
  • Internal Capacity
    1 unit
Part Number
1-7895-14 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 805,260.00

฿ 663,131.61

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    800~1650
  • External Dimensions(mm)
    450×550×620
  • Internal dimensions(mm)
    125×155×130
  • Temperature Control System
    Program
  • Product Name
    Box Stove KBF314N1
  • Manufacturer Model Number
    KBF-314N1
  • Weight(g)
    65000
  • Accessory
    Alumina Type Hearth Floor Board x 1 / Power Supply Cable (3 m)
  • Safety Device
    Door Switch / Overheating Prevention Meter
  • Power supply details
    AC200V 20A Single-Phase 50/60 Hz
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
  • Internal Capacity
    1 unit

Product Description

A box furnace for laboratory work and R&D.

Specifications of 1-7895-14

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    800~1650
  • External Dimensions(mm)
    450×550×620
  • Internal dimensions(mm)
    125×155×130
  • Temperature Control System
    Program
  • Product Name
    Box Stove KBF314N1
  • Manufacturer Model Number
    KBF-314N1
  • Weight(g)
    65000
  • Accessory
    Alumina Type Hearth Floor Board x 1 / Power Supply Cable (3 m)
  • Safety Device
    Door Switch / Overheating Prevention Meter
  • Power supply details
    AC200V 20A Single-Phase 50/60 Hz
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
  • Internal Capacity
    1 unit
Part Number
1-7895-14 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 805,260.00

฿ 663,131.61

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1