(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mantle Heater

Mantle Heater

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,355.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-162-01
1-162-02
1-162-03
1-162-04
1-162-05
1-162-06
1-162-07 SALE
1-162-08 SALE
1-162-09 SALE
1-162-10 SALE
1-165-01
1-165-02
1-165-03
1-165-04
1-165-05
1-165-06
1-165-07 SALE
1-165-08 SALE
1-165-09 SALE
1-165-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Capacity
(ml)
Electric capacity
(W)
Product Name Manufacturer Model Number Features Footnotes

฿ 6,355.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 50 50(50V) Mantle Heater GB-05 GB-05 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 7,087.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 100 100 Mantle Heater GB-1 GB-1 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 7,820.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 200 180 Mantle Heater GB-2 GB-2 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 9,190.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 300 200 Mantle Heater GB-3 GB-3 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 10,655.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 500 250 Mantle Heater GB-5 GB-5 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 12,220.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 1000 400 Mantle Heater GB-10 GB-10 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 16,130.00

฿ 12,904.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 2000 500 / 250 x 2 Mantle Heater GB-20 GB-20 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 19,553.00

฿ 15,642.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 3000 600 / 300 x 2 Mantle Heater GB-30 GB-30 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 24,440.00

฿ 19,552.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 5000 700 / 350 x 2 Mantle Heater GB-50 GB-50 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 38,127.00

฿ 30,501.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 10000 1200・600X2 Mantle Heater GB-100 GB-100 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 6,355.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 50 50(50V) Mantle Heater AF-05 AF-05 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 7,087.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 100 100 Mantle Heater AF-1 AF-1 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 7,820.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 200 180 Mantle Heater AF-2 AF-2 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 9,190.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 300 200 Mantle Heater AF-3 AF-3 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 10,655.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 250 500 Mantle Heater AF-5 AF-5 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 12,220.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 400 1000 Mantle Heater AF-10 AF-10 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 16,130.00

฿ 12,904.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 2000 500 / 250 x 2 Mantle Heater AF-20 AF-20 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 19,553.00

฿ 15,642.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 3000 600 / 300 x 2 Mantle Heater AF-30 AF-30 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 24,440.00

฿ 19,552.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 5000 700 / 350 x 2 Mantle Heater AF-50 AF-50 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 38,127.00

฿ 30,501.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 10000 1200・600X2 Mantle Heater AF-100 AF-100 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Maximum Temperature(°C)
    450
  • Power cord length(m)
    0.25 (2P plug)

Product Description

For 2 L or more, the heater circuit has been divided into 2 upper and lower circuits.

Part Number
1-162-01
1-162-02
1-162-03
1-162-04
1-162-05
1-162-06
1-162-07 SALE
1-162-08 SALE
1-162-09 SALE
1-162-10 SALE
1-165-01
1-165-02
1-165-03
1-165-04
1-165-05
1-165-06
1-165-07 SALE
1-165-08 SALE
1-165-09 SALE
1-165-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Capacity
(ml)
Electric capacity
(W)
Product Name Manufacturer Model Number Features Footnotes

฿ 6,355.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 50 50(50V) Mantle Heater GB-05 GB-05 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 7,087.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 100 100 Mantle Heater GB-1 GB-1 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 7,820.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 200 180 Mantle Heater GB-2 GB-2 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 9,190.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 300 200 Mantle Heater GB-3 GB-3 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 10,655.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 500 250 Mantle Heater GB-5 GB-5 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 12,220.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 1000 400 Mantle Heater GB-10 GB-10 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 16,130.00

฿ 12,904.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 2000 500 / 250 x 2 Mantle Heater GB-20 GB-20 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 19,553.00

฿ 15,642.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 3000 600 / 300 x 2 Mantle Heater GB-30 GB-30 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 24,440.00

฿ 19,552.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 5000 700 / 350 x 2 Mantle Heater GB-50 GB-50 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 38,127.00

฿ 30,501.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 10000 1200・600X2 Mantle Heater GB-100 GB-100 Upper / lower heater circuits on models larger than 2 L. Can heat up to 2/3 of beaker depth. Use with voltage controller or temperature controller. Please notify beaker external diameter.

฿ 6,355.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 50 50(50V) Mantle Heater AF-05 AF-05 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 7,087.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 100 100 Mantle Heater AF-1 AF-1 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 7,820.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 200 180 Mantle Heater AF-2 AF-2 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 9,190.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 300 200 Mantle Heater AF-3 AF-3 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 10,655.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 250 500 Mantle Heater AF-5 AF-5 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 12,220.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 400 1000 Mantle Heater AF-10 AF-10 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 16,130.00

฿ 12,904.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 2000 500 / 250 x 2 Mantle Heater AF-20 AF-20 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 19,553.00

฿ 15,642.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 3000 600 / 300 x 2 Mantle Heater AF-30 AF-30 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 24,440.00

฿ 19,552.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 5000 700 / 350 x 2 Mantle Heater AF-50 AF-50 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

฿ 38,127.00

฿ 30,501.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 10000 1200・600X2 Mantle Heater AF-100 AF-100 Upper / lower heater circuits on models larger than 2 L. Use with voltage controller or temperature controller.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1