(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mantle Heater

Mantle Heater

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,045.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4183-01
1-4183-02
1-4183-03
1-4183-04
1-4183-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electric capacity
(W)
Product Name Manufacturer Model Number JAN Code Flask Capacity
(ml)

฿ 5,045.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 80 Mantle Heater for Flask HF-100S HF-100S 4560111753883 100

฿ 5,728.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 130 Mantle Heater for Flask HF-200S HF-200S 4560111753890 200

฿ 6,092.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 150 Mantle Heater for Flask HF-300S HF-300S 4560111753906 300

฿ 7,045.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 220 Mantle Heater for Flask HF-500S HF-500S 4560111753913 500

฿ 8,228.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 300 Mantle Heater for Flask HF1000S HF-1000S 4560111753920 1000

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Specifications
    For Flask
  • Maximum Temperature(°C)
    450
  • Power supply details
    100 VAC 50 / 60 Hz
  • Features
    The body casing is custom powder coated and has excellent heat and chemical resistances. The thermocouple is hand knitted with non-asbestos fiberglass and nichrome wire and has excellent heat transfer properties. Ceramic wool is used as thermal insulating material and has excellent heat insulation properties.
  • Footnotes
    Use with voltage controller or temperature controller.

Product Description

The body casing is custom powder coated and has excellent heat and chemical resistances. The thermocouple is hand knitted with non-asbestos fiberglass and nichrome wire and has excellent heat transfer properties. Ceramic wool is used as thermal insulating material and has excellent heat insulation properties.

Part Number
1-4183-01
1-4183-02
1-4183-03
1-4183-04
1-4183-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electric capacity
(W)
Product Name Manufacturer Model Number JAN Code Flask Capacity
(ml)

฿ 5,045.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 80 Mantle Heater for Flask HF-100S HF-100S 4560111753883 100

฿ 5,728.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 130 Mantle Heater for Flask HF-200S HF-200S 4560111753890 200

฿ 6,092.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 150 Mantle Heater for Flask HF-300S HF-300S 4560111753906 300

฿ 7,045.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 220 Mantle Heater for Flask HF-500S HF-500S 4560111753913 500

฿ 8,228.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 300 Mantle Heater for Flask HF1000S HF-1000S 4560111753920 1000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1