(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cooling / Heating Block Bath

Cooling / Heating Block Bath

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-4963-01

  • Product Type
    Dry Cooling Bus
  • Operating Temperature Range(°C)
    0–100
  • Specifications
    Main Body
  • Size(mm)
    200X300X150
  • Product Name
    Cool/Hot Block Bath ASCH-201
  • Manufacturer Model Number
    ASCH-201
  • JAN Code
    4560111734387
  • Weight(g)
    3300
  • Control Method
    PID Control
  • Temperature Distribution(°C)
    ±0.5
  • Accuracy(°C)
    ±0.5
  • Material
    Casing/Plastic
  • Timer
    1 min. - 99 h 59 min.
  • Power supply details
    AC100V 50/60Hz 120W 
  • Cooling Method
    Peltier element
  • Features
    Features superior temperature stability. Registration of up to 5 different programs and combinations is possible.
  • Footnotes
    Block is not included with the main body.
  • Internal Capacity
    1 unit
Part Number
2-4963-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 58,247.00

฿ 46,597.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dry Cooling Bus
  • Operating Temperature Range(°C)
    0–100
  • Specifications
    Main Body
  • Size(mm)
    200X300X150
  • Product Name
    Cool/Hot Block Bath ASCH-201
  • Manufacturer Model Number
    ASCH-201
  • JAN Code
    4560111734387
  • Weight(g)
    3300
  • Control Method
    PID Control
  • Temperature Distribution(°C)
    ±0.5
  • Accuracy(°C)
    ±0.5
  • Material
    Casing/Plastic
  • Timer
    1 min. - 99 h 59 min.
  • Power supply details
    AC100V 50/60Hz 120W 
  • Cooling Method
    Peltier element
  • Features
    Features superior temperature stability. Registration of up to 5 different programs and combinations is possible.
  • Footnotes
    Block is not included with the main body.
  • Internal Capacity
    1 unit

Product Description

Features excellent temperature stability. Different programs can be registered up to 5 steps, and combination is also possible.

Specifications of 2-4963-01

  • Product Type
    Dry Cooling Bus
  • Operating Temperature Range(°C)
    0–100
  • Specifications
    Main Body
  • Size(mm)
    200X300X150
  • Product Name
    Cool/Hot Block Bath ASCH-201
  • Manufacturer Model Number
    ASCH-201
  • JAN Code
    4560111734387
  • Weight(g)
    3300
  • Control Method
    PID Control
  • Temperature Distribution(°C)
    ±0.5
  • Accuracy(°C)
    ±0.5
  • Material
    Casing/Plastic
  • Timer
    1 min. - 99 h 59 min.
  • Power supply details
    AC100V 50/60Hz 120W 
  • Cooling Method
    Peltier element
  • Features
    Features superior temperature stability. Registration of up to 5 different programs and combinations is possible.
  • Footnotes
    Block is not included with the main body.
  • Internal Capacity
    1 unit
Part Number
2-4963-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 58,247.00

฿ 46,597.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1