(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-adhesive Sheets for Hot Plates

Non-adhesive Sheets for Hot Plates

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,137.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6110-01
1-6110-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Name

฿ 2,182.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 300X400 Non-Adhesive Sheet 300 x 400

฿ 1,137.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 180X180 Non-Adhesive Sheet 180 x 180

Basic Specifications

  • Product Type
    Hot Plate
  • Material
    Fluororesin-Containing Glass Fiber
  • Thickness(mm)
    0.075
  • Heat Resistant Temperature(°C)
    250
  • Features
    Sheet for hot plate surfaces prone to stains to prevent scorching and dirt. Has excellent durability and chemical resistance. Can be used for heating food (Food Sanitation Law, Ministry of Health and Welfare Notice No. 307, 1959).

Product Description

Sheet for hot plate surfaces prone to stains to prevent scorching and dirt. Has excellent durability and chemical resistance. Can be used for heating food (Food Sanitation Law, Ministry of Health and Welfare Notice No. 307, 1959).

Part Number
1-6110-01
1-6110-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Name

฿ 2,182.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 300X400 Non-Adhesive Sheet 300 x 400

฿ 1,137.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 180X180 Non-Adhesive Sheet 180 x 180

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1