(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Giga Hot Plate

Giga Hot Plate

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 2-7923-01

  • Product Type
    Hot Plate
  • Heater capacity(W)
    2600
  • Power Supply
    200V
  • Size(mm)
    810X550X173
  • Plate Size(mm)
    700X500
  • Product Name
    Giga Hot Plate GEC-7050
  • Manufacturer Model Number
    GEC-7050
  • Weight(g)
    45000
  • Maximum Temperature(°C)
    300
  • Top Plate Material
    Aluminum
  • Load Resistance(kg)
    50 (Note: Distributed Load to 50% of Plate Area)
  • Temperature sensor
    Type K Thermocouple
  • Power supply details
    200 VAC 50 / 60 Hz
  • Features
    Solid type with 50 kg top plate maximum load. Offers 3-pattern timer operation. Dual row display for quick glancing of setting temperature and current temperature at once.
Part Number
2-7923-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 184,125.00

฿ 129,973.84

HEATING EQUIPMENT 1 Piece(s) 20 Day(s)

Basic Specifications

  • Product Type
    Hot Plate
  • Heater capacity(W)
    2600
  • Power Supply
    200V
  • Size(mm)
    810X550X173
  • Plate Size(mm)
    700X500
  • Product Name
    Giga Hot Plate GEC-7050
  • Manufacturer Model Number
    GEC-7050
  • Weight(g)
    45000
  • Maximum Temperature(°C)
    300
  • Top Plate Material
    Aluminum
  • Load Resistance(kg)
    50 (Note: Distributed Load to 50% of Plate Area)
  • Temperature sensor
    Type K Thermocouple
  • Power supply details
    200 VAC 50 / 60 Hz
  • Features
    Solid type with 50 kg top plate maximum load. Offers 3-pattern timer operation. Dual row display for quick glancing of setting temperature and current temperature at once.

Product Description

Surprising load-bearing capacity of 50 kg.

Specifications of 2-7923-01

  • Product Type
    Hot Plate
  • Heater capacity(W)
    2600
  • Power Supply
    200V
  • Size(mm)
    810X550X173
  • Plate Size(mm)
    700X500
  • Product Name
    Giga Hot Plate GEC-7050
  • Manufacturer Model Number
    GEC-7050
  • Weight(g)
    45000
  • Maximum Temperature(°C)
    300
  • Top Plate Material
    Aluminum
  • Load Resistance(kg)
    50 (Note: Distributed Load to 50% of Plate Area)
  • Temperature sensor
    Type K Thermocouple
  • Power supply details
    200 VAC 50 / 60 Hz
  • Features
    Solid type with 50 kg top plate maximum load. Offers 3-pattern timer operation. Dual row display for quick glancing of setting temperature and current temperature at once.
Part Number
2-7923-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 184,125.00

฿ 129,973.84

HEATING EQUIPMENT 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1