(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hot Plate

Hot Plate

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 1-5803-01

  • Product Type
    Hot Plate
  • Heater capacity(W)
    450X3
  • Power Supply
    100V
  • Size(mm)
    530X270X137
  • Plate Size(mm)
    150 x 200 (3 Sides)
  • Temperature Control System
    PID Control
  • Product Name
    Hot Plate TH-900
  • Manufacturer Model Number
    TH-900
  • JAN Code
    4562108514767
  • Weight(g)
    11500
  • Temperature Distribution Width(°C)
    Within 5
  • Maximum Temperature(°C)
    300
  • Power cord length(m)
    2.5 (3P, with Earth Pin)
  • Plate Material
    Aluminum (Anodized Aluminum Finish)
  • Load Resistance(kg)
    3 (1 Plate)
  • Power supply details
    100 VAC 50 / 60 Hz 15A
  • Features
    Independent temperature control for 3 plates.
Part Number
1-5803-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 83,462.00

฿ 62,596.50

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Hot Plate
  • Heater capacity(W)
    450X3
  • Power Supply
    100V
  • Size(mm)
    530X270X137
  • Plate Size(mm)
    150 x 200 (3 Sides)
  • Temperature Control System
    PID Control
  • Product Name
    Hot Plate TH-900
  • Manufacturer Model Number
    TH-900
  • JAN Code
    4562108514767
  • Weight(g)
    11500
  • Temperature Distribution Width(°C)
    Within 5
  • Maximum Temperature(°C)
    300
  • Power cord length(m)
    2.5 (3P, with Earth Pin)
  • Plate Material
    Aluminum (Anodized Aluminum Finish)
  • Load Resistance(kg)
    3 (1 Plate)
  • Power supply details
    100 VAC 50 / 60 Hz 15A
  • Features
    Independent temperature control for 3 plates.

Product Description

1 unit can perform the heating experiment equivalent of 3 units.

Specifications of 1-5803-01

  • Product Type
    Hot Plate
  • Heater capacity(W)
    450X3
  • Power Supply
    100V
  • Size(mm)
    530X270X137
  • Plate Size(mm)
    150 x 200 (3 Sides)
  • Temperature Control System
    PID Control
  • Product Name
    Hot Plate TH-900
  • Manufacturer Model Number
    TH-900
  • JAN Code
    4562108514767
  • Weight(g)
    11500
  • Temperature Distribution Width(°C)
    Within 5
  • Maximum Temperature(°C)
    300
  • Power cord length(m)
    2.5 (3P, with Earth Pin)
  • Plate Material
    Aluminum (Anodized Aluminum Finish)
  • Load Resistance(kg)
    3 (1 Plate)
  • Power supply details
    100 VAC 50 / 60 Hz 15A
  • Features
    Independent temperature control for 3 plates.
Part Number
1-5803-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 83,462.00

฿ 62,596.50

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1