(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5470-03 |
1-5470-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Size (mm) |
Product Name | Manufacturer Model Number | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,695.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | φ12.8X450 | Suspension Rod for Digital Hot Plates | Support Bar | 4562108507844 | 1 pc. | ||
฿ 5,560.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | φ3.2X200 | Digital Hot Plate External Temperature Sensor | External Temperature Sensor | 4562108507851 | 1 pc. |
Hotplate capable of rapidly achieving high temperatures of up to 430°C / 400°C in approximately 30 minutes.
[Features]
· Temperature distribution width of 4°C (when set to 200°C) allowing for high-precision temperature control.
· With a scald prevention indicator function.
[Applications]
· For research and development.
Part Number |
---|
1-5470-03 |
1-5470-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Size (mm) |
Product Name | Manufacturer Model Number | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,695.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | φ12.8X450 | Suspension Rod for Digital Hot Plates | Support Bar | 4562108507844 | 1 pc. | ||
฿ 5,560.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | φ3.2X200 | Digital Hot Plate External Temperature Sensor | External Temperature Sensor | 4562108507851 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Can quickly heat up to the maximum achievable temperature in approximately 30 minutes. Temperature distribution width is 4°C (when set to 200°C), allowing for highly precise temperature control. With a scald prevention indicator function. Has a timer function that can be set at 1 minute intervals from 1 minute up to 99 hours, 59 minutes.
Has a program function that allows for temperature and time settings for each step, with 8 steps in a pattern.
High Power Programmable Hot Plate (HP-2SA)
HP-2SA
Operating temperature range: room temperature + 10 to 430°C
Plate 180 × 180 mm
HP-2SA
Operating temperature range: room temperature + 10 to 400°C
Plate size 300 × 210 mm
External temperature sensor
Support bar
Back surface
Part No. | Model Number | Max. Operating Temperature (℃) | Temperature Distribution Width (°C) | Plate Size (mm) |
---|---|---|---|---|
1-7566-01 | HP-2SA | 430 | 4 | 180 × 180 |
1-7566-02 | HP-2LA | 400 | 4 | 300 × 210 |
Model No. | HP-2SA | HP-2LA |
---|---|---|
Main Body Size | 200 × 260 × 118 mm | 320 × 295 × 143 mm |
Top Plate Material | Aluminum Die-Casting (Ceramic Coating) | |
Operating Temperature Range | Room Temperature + 10 to 430°C | Room Temperature + 10 to 400°C |
Temperature Control Method / Sensor | Microcomputer PID Control / K Thermocouple | |
Timer Functionality | Setting Range / 1 Minute To 99 Hours 59 Minutes (1 Minute Increments) | |
Program Function | 1 Pattern - 8 Steps / Individual Temperature and Time Settings for Each Step | |
Heater Capacity | 1,300 W | 1,400 W |
Power supply | 100 V AC 50/60 Hz |
How can we improve?
How can we improve?