Hotplate Heater, Capacity 180 To 950 W

Caution
Product Description
Basic hotplate made of metal.
[Features]
· The PID temperature control system allows for precise temperature control.
· Plate part is made of aluminum.
[Applications]
· For research and development.
Basic Hot Plate Made Of Metal
The PID temperature control system allows for precision temperature control. Main body is made of stainless steel, and the plate is made of aluminum.
Has safety mechanisms including an overcurrent fuse, internal thermal fuse and high-temperature warning indication function.

Hot Plate

Usage image
About The Product Specifications
| Part No. | Model Number | Specifications | Maximum Operating Temperature (°C) | Plate Size (mm) |
|---|---|---|---|---|
| 1-2940-02 | HHP-170A | Analog | 300 | 170 × 170 |
| 1-2940-03 | HHP-250A | Analog | 300 | 250 × 250 |
| 1-2941-01 | HHP-140D | Digital | 250 | 140 × 140 |
| 1-2941-02 | HHP-170D | Digital | 300 | 170 × 170 |
| 1-2941-03 | HHP-250D | Digital | 300 | 250 × 250 |
Specifications
| Model No. | HHP-170A | HHP-250A | HHP-140D | HHP-170D | HHP-250D |
|---|---|---|---|---|---|
| Temperature Control Method | PID Control | ||||
| Temperature Setting Interval | Analog | 10°C | |||
| Heater Capacity | 600 W | 950 W | 180 W | 600 W | 950 W |
| Material | Plate / Aluminum, Main Body / Stainless Steel (SUS304) And Steel (SPCC) | ||||
| Safety Device | Overcurrent Fuse / Internal Thermal Fuse / High-Temperature Warning Indication Function | ||||
| Power Supply | 100 V AC 50/60 Hz | ||||
| Main Body Size | 170 × 200 × 125 mm | 250 × 285 × 125 mm | 160 × 185 × 115 mm | 170 × 195 × 125 mm | 250 × 280 × 125 mm |
| Weight | 3 kg | 5 kg | 2 kg | 3 kg | 5 kg |