(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Econo Hot Plate

Econo Hot Plate

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-119-01

  • Product Type
    Hot Plate
  • Power Supply
    100V
  • Size(mm)
    95X110X90
  • Plate Size(mm)
    φ95
  • Power Consumption(W)
    300
  • Product Name
    Econo Hot Plate HP-29814
  • Manufacturer Model Number
    HP-29814
  • Weight(g)
    1800
  • Maximum Temperature(°C)
    370
  • Temperature Distribution Accuracy(°C)
    ±5
  • Plate Material
    Aluminum
  • Load Resistance(kg)
    3
  • Temperature Control Accuracy(°C)
    Maximum ±10 or less
  • Power supply details
    100V 50/60Hz 300W 2.7A 
  • Features
    A small and light, space-saving hot plate. Although it is small, it has sufficient heating ability and can rise its temperature to 260°C in 4 minutes 30 seconds and to 370°C in 7 minutes 30 seconds.
  • Internal Capacity
    1 unit
Part Number
1-119-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 23,300.00

฿ 18,640.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hot Plate
  • Power Supply
    100V
  • Size(mm)
    95X110X90
  • Plate Size(mm)
    φ95
  • Power Consumption(W)
    300
  • Product Name
    Econo Hot Plate HP-29814
  • Manufacturer Model Number
    HP-29814
  • Weight(g)
    1800
  • Maximum Temperature(°C)
    370
  • Temperature Distribution Accuracy(°C)
    ±5
  • Plate Material
    Aluminum
  • Load Resistance(kg)
    3
  • Temperature Control Accuracy(°C)
    Maximum ±10 or less
  • Power supply details
    100V 50/60Hz 300W 2.7A 
  • Features
    A small and light, space-saving hot plate. Although it is small, it has sufficient heating ability and can rise its temperature to 260°C in 4 minutes 30 seconds and to 370°C in 7 minutes 30 seconds.
  • Internal Capacity
    1 unit

Specifications of 1-119-01

  • Product Type
    Hot Plate
  • Power Supply
    100V
  • Size(mm)
    95X110X90
  • Plate Size(mm)
    φ95
  • Power Consumption(W)
    300
  • Product Name
    Econo Hot Plate HP-29814
  • Manufacturer Model Number
    HP-29814
  • Weight(g)
    1800
  • Maximum Temperature(°C)
    370
  • Temperature Distribution Accuracy(°C)
    ±5
  • Plate Material
    Aluminum
  • Load Resistance(kg)
    3
  • Temperature Control Accuracy(°C)
    Maximum ±10 or less
  • Power supply details
    100V 50/60Hz 300W 2.7A 
  • Features
    A small and light, space-saving hot plate. Although it is small, it has sufficient heating ability and can rise its temperature to 260°C in 4 minutes 30 seconds and to 370°C in 7 minutes 30 seconds.
  • Internal Capacity
    1 unit
Part Number
1-119-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 23,300.00

฿ 18,640.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1