(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital hot plate

Digital hot plate

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,722.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9456-02 SALE
1-9459-04
1-9459-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater capacity
(W)
Power Supply Other Details Type Size
(mm)
Plate Size
(mm)
Product Name Manufacturer Model Number JAN Code Weight
(g)
Maximum Temperature
(°C)
Main Body Material Plate Material Load Resistance
(kg)
Temperature Setting Range
(°C)
Power supply details Features Footnotes Internal Capacity

฿ 32,262.00

฿ 25,809.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1043 100V - - 269X401X122 254X254 Digital hot plate PC-600D PC-600D (6797 Model) 4560111744065 4500 450 Aluminum Die Casting Ceramic (PYROCERAM®) 11 Room temperature +5 to approx. 450 (intervals of 5) AC100V 50/60Hz Heating operation accuracy is ±2°C due to closed-loop temperature control by microprocessor. Has an overheat prevention function. When using temperature controller the upper limit of the operating temperature range is +200°C. 1 unit

฿ 10,998.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Temperature controller - - Temperature controller 6795PR 6795PR - - - - - - - - - - 1 unit

฿ 4,722.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Support rod (for PC-400D) - - Support rod 440129 440129 - - - - - - - - - - 1 pc.

Basic Specifications

Product Description

Heating operation accuracy is ±2°C due to closed-loop temperature control by microprocessor. With overheat prevention function.

Part Number
1-9456-02 SALE
1-9459-04
1-9459-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater capacity
(W)
Power Supply Other Details Type Size
(mm)
Plate Size
(mm)
Product Name Manufacturer Model Number JAN Code Weight
(g)
Maximum Temperature
(°C)
Main Body Material Plate Material Load Resistance
(kg)
Temperature Setting Range
(°C)
Power supply details Features Footnotes Internal Capacity

฿ 32,262.00

฿ 25,809.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1043 100V - - 269X401X122 254X254 Digital hot plate PC-600D PC-600D (6797 Model) 4560111744065 4500 450 Aluminum Die Casting Ceramic (PYROCERAM®) 11 Room temperature +5 to approx. 450 (intervals of 5) AC100V 50/60Hz Heating operation accuracy is ±2°C due to closed-loop temperature control by microprocessor. Has an overheat prevention function. When using temperature controller the upper limit of the operating temperature range is +200°C. 1 unit

฿ 10,998.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Temperature controller - - Temperature controller 6795PR 6795PR - - - - - - - - - - 1 unit

฿ 4,722.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Support rod (for PC-400D) - - Support rod 440129 440129 - - - - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1