(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
1-9385-21 |
1-9385-22 |
1-9385-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Heater capacity (W) |
Size (mm) |
Plate Size (mm) |
Product Name | Manufacturer Model Number | JAN Code | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,100.00 ฿ 12,823.29 |
HEATING EQUIPMENT | 1 Piece(s) | 22 Day(s) | 600 | 190X290X110 | 170X170 | Economy Hot Plate EHP-170N | EHP-170N | 4562108498982 | 2500 | 1 unit | ||
฿ 22,504.00 ฿ 18,003.20 |
HEATING EQUIPMENT | 1 Piece(s) | 20 Day(s) | 950 | 270X365X110 | 250X250 | Economy Hot Plate EHP-250N | EHP-250N | 4562108498999 | 5000 | 1 unit | ||
฿ 36,689.00 ฿ 29,351.20 |
HEATING EQUIPMENT | 1 Piece(s) | 20 Day(s) | 1300 | 425X415X110 | 400X300 | Economy Hot Plate EHP-400N | EHP-400N | 4562108499002 | 9500 | 1 unit |
It can be used with a variety of heating applications going up to 300°C. Plate temperature control has been improved using PID control with a new algorithm.
Part Number |
---|
1-9385-21 |
1-9385-22 |
1-9385-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Heater capacity (W) |
Size (mm) |
Plate Size (mm) |
Product Name | Manufacturer Model Number | JAN Code | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,100.00 ฿ 12,823.29 |
HEATING EQUIPMENT | 1 Piece(s) | 22 Day(s) | 600 | 190X290X110 | 170X170 | Economy Hot Plate EHP-170N | EHP-170N | 4562108498982 | 2500 | 1 unit | ||
฿ 22,504.00 ฿ 18,003.20 |
HEATING EQUIPMENT | 1 Piece(s) | 20 Day(s) | 950 | 270X365X110 | 250X250 | Economy Hot Plate EHP-250N | EHP-250N | 4562108498999 | 5000 | 1 unit | ||
฿ 36,689.00 ฿ 29,351.20 |
HEATING EQUIPMENT | 1 Piece(s) | 20 Day(s) | 1300 | 425X415X110 | 400X300 | Economy Hot Plate EHP-400N | EHP-400N | 4562108499002 | 9500 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?