(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Square Aquarium

Stainless Steel Square Aquarium

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 1-4312-01

  • Product Type
    Thermostatic Bath-related Products
  • Type
    Other
  • Internal volume (L)
    10
  • Internal dimensions(mm)
    335 x 198 x 155 (Internal Dimension)
  • External Dimensions(mm)
    390X253X175
  • Specifications
    Inner Tank with Handle
  • Manufacturer Product Name
    Square Stainless Steel Water Tank SKOB-01
  • Part Number
    SKOB-01
  • JAN Code
    4562108519847
  • Features
    Stainless steel construction caters for oil applications. Uses air insulation without insulating material. Internal water tank can be removed for easy drainage.
  • Exterior/Interior
    Stainless Steel (SUS430) / Stainless Steel (SUS304)
  • Heat Resistant Temperature(°C)
    Up to 250
Part Number
1-4312-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,457.00

฿ 13,965.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 35 Day(s)

Basic Specifications

  • Product Type
    Thermostatic Bath-related Products
  • Type
    Other
  • Internal volume (L)
    10
  • Internal dimensions(mm)
    335 x 198 x 155 (Internal Dimension)
  • External Dimensions(mm)
    390X253X175
  • Specifications
    Inner Tank with Handle
  • Manufacturer Product Name
    Square Stainless Steel Water Tank SKOB-01
  • Part Number
    SKOB-01
  • JAN Code
    4562108519847
  • Features
    Stainless steel construction caters for oil applications. Uses air insulation without insulating material. Internal water tank can be removed for easy drainage.
  • Exterior/Interior
    Stainless Steel (SUS430) / Stainless Steel (SUS304)
  • Heat Resistant Temperature(°C)
    Up to 250

Product Description

This high temperature water bath can also be used as an oil bath.

Specifications of 1-4312-01

  • Product Type
    Thermostatic Bath-related Products
  • Type
    Other
  • Internal volume (L)
    10
  • Internal dimensions(mm)
    335 x 198 x 155 (Internal Dimension)
  • External Dimensions(mm)
    390X253X175
  • Specifications
    Inner Tank with Handle
  • Manufacturer Product Name
    Square Stainless Steel Water Tank SKOB-01
  • Part Number
    SKOB-01
  • JAN Code
    4562108519847
  • Features
    Stainless steel construction caters for oil applications. Uses air insulation without insulating material. Internal water tank can be removed for easy drainage.
  • Exterior/Interior
    Stainless Steel (SUS430) / Stainless Steel (SUS304)
  • Heat Resistant Temperature(°C)
    Up to 250
Part Number
1-4312-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,457.00

฿ 13,965.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 35 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1