(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tabletop Type Low Temperature Constant Temperature Water Tank Outer Dimensions (mm) 525

Tabletop Type Low Temperature Constant Temperature Water Tank Outer Dimensions (mm) 525

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-840-01

  • Product Type
    Thermostatic Water Bath
  • Type
    Low Temperature
  • Temperature Range(°C)
    0 – +50
  • Internal volume (L)
    20
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    480×350×150
  • Effective inside dimensions(mm)
    405×350×150
  • External Dimensions(mm)
    525 × 395 × water tank 370/ switchboard box 115
  • Weight(g)
    Approximately 30000
  • Manufacturer Product Name
    Benchtop low constant temperature water bath T-22LA
  • Part Number
    T-22LA
  • Features
    It uses PU (polyurethane) with high heat insulating effects for its heat insulation material and stainless steel (SUS304) with excellent heat and corrosion resistance for its inner tank. Heat adjustment is digitally set through an easy-to-use digital indicator, and high-precision control suing the PID control is possible. The jet agitation structure performs strong agitation silently even over extended periods of use.
  • Temperature Control System
    Digital Type Temperature Indicator Controller PID Control
  • Power supply details
    AC100V 50/60Hz 8.5A
  • Safety Device
    Circuit breaker, water level lowering warning, inside of tub excessive temperature rise prevention
  • Heater capacity
    500 W Sheath Wire Type
  • Material
    Inner Vessel: Stainless Steel (SUS304), Outer Vessel: Baked Finish Sheet Copper
  • Temperature accuracy(°C)
    ±0.1
  • Mixer
    Jet agitation style
  • Freezing machine
    Air cooling system 130 W HFC-134a
  • Internal Capacity
    1 unit
Part Number
1-840-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 137,413.00

฿ 113,159.61

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Thermostatic Water Bath
  • Type
    Low Temperature
  • Temperature Range(°C)
    0 – +50
  • Internal volume (L)
    20
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    480×350×150
  • Effective inside dimensions(mm)
    405×350×150
  • External Dimensions(mm)
    525 × 395 × water tank 370/ switchboard box 115
  • Weight(g)
    Approximately 30000
  • Manufacturer Product Name
    Benchtop low constant temperature water bath T-22LA
  • Part Number
    T-22LA
  • Features
    It uses PU (polyurethane) with high heat insulating effects for its heat insulation material and stainless steel (SUS304) with excellent heat and corrosion resistance for its inner tank. Heat adjustment is digitally set through an easy-to-use digital indicator, and high-precision control suing the PID control is possible. The jet agitation structure performs strong agitation silently even over extended periods of use.
  • Temperature Control System
    Digital Type Temperature Indicator Controller PID Control
  • Power supply details
    AC100V 50/60Hz 8.5A
  • Safety Device
    Circuit breaker, water level lowering warning, inside of tub excessive temperature rise prevention
  • Heater capacity
    500 W Sheath Wire Type
  • Material
    Inner Vessel: Stainless Steel (SUS304), Outer Vessel: Baked Finish Sheet Copper
  • Temperature accuracy(°C)
    ±0.1
  • Mixer
    Jet agitation style
  • Freezing machine
    Air cooling system 130 W HFC-134a
  • Internal Capacity
    1 unit

Product Description

Economy type low temperature thermostatic water bath.
The heat insulating material uses PU (polyurethane), which has high insulation effect, and the inner tank uses stainless steel (SUS304), which has excellent heat and corrosion resistance.
Easy-to-use digital setting and digital instructions are used for temperature control, and high precision control is possible through PID control.
The jet agitation mechanism quietly and powerfully agitates even when used continuously for a long period of time.

Specifications of 1-840-01

  • Product Type
    Thermostatic Water Bath
  • Type
    Low Temperature
  • Temperature Range(°C)
    0 – +50
  • Internal volume (L)
    20
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    480×350×150
  • Effective inside dimensions(mm)
    405×350×150
  • External Dimensions(mm)
    525 × 395 × water tank 370/ switchboard box 115
  • Weight(g)
    Approximately 30000
  • Manufacturer Product Name
    Benchtop low constant temperature water bath T-22LA
  • Part Number
    T-22LA
  • Features
    It uses PU (polyurethane) with high heat insulating effects for its heat insulation material and stainless steel (SUS304) with excellent heat and corrosion resistance for its inner tank. Heat adjustment is digitally set through an easy-to-use digital indicator, and high-precision control suing the PID control is possible. The jet agitation structure performs strong agitation silently even over extended periods of use.
  • Temperature Control System
    Digital Type Temperature Indicator Controller PID Control
  • Power supply details
    AC100V 50/60Hz 8.5A
  • Safety Device
    Circuit breaker, water level lowering warning, inside of tub excessive temperature rise prevention
  • Heater capacity
    500 W Sheath Wire Type
  • Material
    Inner Vessel: Stainless Steel (SUS304), Outer Vessel: Baked Finish Sheet Copper
  • Temperature accuracy(°C)
    ±0.1
  • Mixer
    Jet agitation style
  • Freezing machine
    Air cooling system 130 W HFC-134a
  • Internal Capacity
    1 unit
Part Number
1-840-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 137,413.00

฿ 113,159.61

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1