(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vertical Water Bath

Vertical Water Bath

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,532.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-570-01 SALE
1-570-11
1-570-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Type Temperature Range
(°C)
Power Supply Internal dimensions
(mm)
External Dimensions
(mm)
Weight
(g)
Specifications Manufacturer Product Name Part Number JAN Code Features Footnotes Temperature Display Accuracy
(°C)
Temperature Distribution Accuracy
(°C)
Power supply details Heater capacity Material Display Internal Capacity

฿ 50,835.00

฿ 40,668.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Thermostatic Water Bath Set Temperature Room Temperature +10-100 Single-Phase 100 V 135×238×146 211.2×379.8×249.7 6500 - Vertical Water Bath ASWB-1 ASWB-1 4560111734455 A high-precision thermostat that combines microprocessor and PID control. A vertical type that does not take up installation space. Please note that heater capacity drops by 20% when used at 50 Hz. ±0.2 ±0.2 AC100V 50/60Hz 500W 480W(at 60Hz) Main body / Baking finished steel, Tank / Stainless steel (SUS304), Panel / Resin forming Digital LED, 0.1°C Unit 1 unit

฿ 9,532.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Thermostatic Bath-related Products Other - - 162×265×75 162×265×75 - - Curved PP Lid for Vertical Type Water Bath Angular type PP lid 4560111734462 - - - - - - - - 1 pc.

฿ 13,237.00

฿ 10,589.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Thermostatic Bath-related Products Other - - - - - Base Panel, Stainless Steel (made of SUS304) Vertical Type Water Bath Flask Tray Flask Tray 4560111734479 - - - - - - - - 1 pc.

Product Description

A high-precision thermostat that combines microprocessor and PID control. A vertical type which does not take up installation space.

Part Number
1-570-01 SALE
1-570-11
1-570-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Type Temperature Range
(°C)
Power Supply Internal dimensions
(mm)
External Dimensions
(mm)
Weight
(g)
Specifications Manufacturer Product Name Part Number JAN Code Features Footnotes Temperature Display Accuracy
(°C)
Temperature Distribution Accuracy
(°C)
Power supply details Heater capacity Material Display Internal Capacity

฿ 50,835.00

฿ 40,668.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Thermostatic Water Bath Set Temperature Room Temperature +10-100 Single-Phase 100 V 135×238×146 211.2×379.8×249.7 6500 - Vertical Water Bath ASWB-1 ASWB-1 4560111734455 A high-precision thermostat that combines microprocessor and PID control. A vertical type that does not take up installation space. Please note that heater capacity drops by 20% when used at 50 Hz. ±0.2 ±0.2 AC100V 50/60Hz 500W 480W(at 60Hz) Main body / Baking finished steel, Tank / Stainless steel (SUS304), Panel / Resin forming Digital LED, 0.1°C Unit 1 unit

฿ 9,532.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Thermostatic Bath-related Products Other - - 162×265×75 162×265×75 - - Curved PP Lid for Vertical Type Water Bath Angular type PP lid 4560111734462 - - - - - - - - 1 pc.

฿ 13,237.00

฿ 10,589.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Thermostatic Bath-related Products Other - - - - - Base Panel, Stainless Steel (made of SUS304) Vertical Type Water Bath Flask Tray Flask Tray 4560111734479 - - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1