(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Bath

Water Bath

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-3146-12

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature + 5 to 80
  • Internal volume (L)
    5
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    -
  • External Dimensions(mm)
    195X155X45Xt1.2
  • Manufacturer Product Name
    Drainboard 195 x 155
  • Part Number
    Drainboard
  • JAN Code
    4562108514101
  • Features
    PID control offers precise and stable temperature control.
  • Temperature Display Accuracy(°C)
    ±2
  • Control Method
    Microcomputer PID Control
  • Power supply details
    AC100V 50/60Hz 800W
  • Power cord length(m)
    2.5 (3P Plug, 2P Adapter Included)
  • Safety Device
    Excess Temperature Rise Prevention System, Overcurrent Prevention Fuse
  • Heater capacity
    750W
  • Material
    Main Unit / Drainboard: Stainless Steel (SUS304), Tank: Stainless Steel (SUS316)
  • Temperature sensor
    Type K Thermocouple
  • Timer (Set Range)
    0 ~ 99 Hours 59 Seconds
  • Mountable thermometer size(mm)
    φ7 ~ φ10
Part Number
1-3146-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,182.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 35 Day(s)

Basic Specifications

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature + 5 to 80
  • Internal volume (L)
    5
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    -
  • External Dimensions(mm)
    195X155X45Xt1.2
  • Manufacturer Product Name
    Drainboard 195 x 155
  • Part Number
    Drainboard
  • JAN Code
    4562108514101
  • Features
    PID control offers precise and stable temperature control.
  • Temperature Display Accuracy(°C)
    ±2
  • Control Method
    Microcomputer PID Control
  • Power supply details
    AC100V 50/60Hz 800W
  • Power cord length(m)
    2.5 (3P Plug, 2P Adapter Included)
  • Safety Device
    Excess Temperature Rise Prevention System, Overcurrent Prevention Fuse
  • Heater capacity
    750W
  • Material
    Main Unit / Drainboard: Stainless Steel (SUS304), Tank: Stainless Steel (SUS316)
  • Temperature sensor
    Type K Thermocouple
  • Timer (Set Range)
    0 ~ 99 Hours 59 Seconds
  • Mountable thermometer size(mm)
    φ7 ~ φ10

Product Description

The PID regulation provides precise and stable temperature control.

Specifications of 1-3146-12

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature + 5 to 80
  • Internal volume (L)
    5
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    -
  • External Dimensions(mm)
    195X155X45Xt1.2
  • Manufacturer Product Name
    Drainboard 195 x 155
  • Part Number
    Drainboard
  • JAN Code
    4562108514101
  • Features
    PID control offers precise and stable temperature control.
  • Temperature Display Accuracy(°C)
    ±2
  • Control Method
    Microcomputer PID Control
  • Power supply details
    AC100V 50/60Hz 800W
  • Power cord length(m)
    2.5 (3P Plug, 2P Adapter Included)
  • Safety Device
    Excess Temperature Rise Prevention System, Overcurrent Prevention Fuse
  • Heater capacity
    750W
  • Material
    Main Unit / Drainboard: Stainless Steel (SUS304), Tank: Stainless Steel (SUS316)
  • Temperature sensor
    Type K Thermocouple
  • Timer (Set Range)
    0 ~ 99 Hours 59 Seconds
  • Mountable thermometer size(mm)
    φ7 ~ φ10
Part Number
1-3146-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,182.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 35 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1