(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Water Level Constant Temperature Water Tank

Low Water Level Constant Temperature Water Tank

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1594-11

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature +5-60
  • Internal volume (L)
    18
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    535×335×90(18l)
  • External Dimensions(mm)
    590×390×105
  • Weight(g)
    3500
  • Specifications
    Water tank
  • Manufacturer Product Name
    Low Water Level Constant Temperature Water Tank PP-18
  • Part Number
    PP-18
  • JAN Code
    4571110737255
  • Features
    It is a low-water-level, constant temperature tank that can be used at water levels as low as 45 mm. It ensures the working surface and is suitable for the treatment of many samples. The tank (sold separately) comes with an exhaust valve, allowing for easy replacing and cleaning.
  • Control Method
    Digital PID control
  • Power supply details
    AC100V 50/60Hz 14A
  • Power cord length(m)
    2 (3P Plug)
  • Safety Device
    Independent overheat prevention/float type boil-dry prevention
  • Heater capacity
    1400W
  • Material
    Main body / Stainless steel (SUS430), Water tank / PP (polypropylene)
  • Temperature accuracy(°C)
    ±1
  • Internal Capacity
    1 unit
Part Number
1-1594-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 3,972.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature +5-60
  • Internal volume (L)
    18
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    535×335×90(18l)
  • External Dimensions(mm)
    590×390×105
  • Weight(g)
    3500
  • Specifications
    Water tank
  • Manufacturer Product Name
    Low Water Level Constant Temperature Water Tank PP-18
  • Part Number
    PP-18
  • JAN Code
    4571110737255
  • Features
    It is a low-water-level, constant temperature tank that can be used at water levels as low as 45 mm. It ensures the working surface and is suitable for the treatment of many samples. The tank (sold separately) comes with an exhaust valve, allowing for easy replacing and cleaning.
  • Control Method
    Digital PID control
  • Power supply details
    AC100V 50/60Hz 14A
  • Power cord length(m)
    2 (3P Plug)
  • Safety Device
    Independent overheat prevention/float type boil-dry prevention
  • Heater capacity
    1400W
  • Material
    Main body / Stainless steel (SUS430), Water tank / PP (polypropylene)
  • Temperature accuracy(°C)
    ±1
  • Internal Capacity
    1 unit

Product Description

A low-water-level, constant temperature tank that can be used at water levels as low as 45 mm. Secures a broad working surface and is suitable for the treatment of many samples.

Specifications of 1-1594-11

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature +5-60
  • Internal volume (L)
    18
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    535×335×90(18l)
  • External Dimensions(mm)
    590×390×105
  • Weight(g)
    3500
  • Specifications
    Water tank
  • Manufacturer Product Name
    Low Water Level Constant Temperature Water Tank PP-18
  • Part Number
    PP-18
  • JAN Code
    4571110737255
  • Features
    It is a low-water-level, constant temperature tank that can be used at water levels as low as 45 mm. It ensures the working surface and is suitable for the treatment of many samples. The tank (sold separately) comes with an exhaust valve, allowing for easy replacing and cleaning.
  • Control Method
    Digital PID control
  • Power supply details
    AC100V 50/60Hz 14A
  • Power cord length(m)
    2 (3P Plug)
  • Safety Device
    Independent overheat prevention/float type boil-dry prevention
  • Heater capacity
    1400W
  • Material
    Main body / Stainless steel (SUS430), Water tank / PP (polypropylene)
  • Temperature accuracy(°C)
    ±1
  • Internal Capacity
    1 unit
Part Number
1-1594-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 3,972.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1